您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RE.F1 - Injected polyurethane castor wheels
Elesa
GENERAL CATALOGUE
Wheels
Injected polyurethane wheels
RE.F1
Powered by
CAD模型選擇
{elesa/general_catalogue/14/1_injected_polyurethane_wheels/re_f1/re_f1.prj},{NB=Injected polyurethane castor wheels RE.F1-100-RBL},{CODE=452477},{DESCRIPTION=RE.F1-100-RBL},{DIM01=100},{DIM02=12},{DIM03=30},{DIM04=44},{DIM05=2000},{DIM06=1200},{DIM07=1200},{WEIGHT=160},{VERS=1.000},{R=2},{D1=29},{D2=77},{R1=80.0},{ANGLE=3},{R2=3.0},{ANGLE2=5},{D3=4.720},{VER=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
l3
[mm]
DIM04
l4
[mm]
DIM05
Static load
[N]
DIM06
Smoothness
[N]
DIM07
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
Injected polyurethane cas...
452476
RE.F1-080-RBL
80
12
30
39
1600
750
750
110
Injected polyurethane cas...
452477
RE.F1-100-RBL
100
12
30
44
2000
1200
1200
160
Injected polyurethane cas...
452478
RE.F1-125-RBL
125
15
35
44
3500
1800
1800
250
Injected polyurethane cas...
452479
RE.F1-150-RBL
150
20
45
59
4500
2400
2500
470
Injected polyurethane cas...
452467
RE.F1-200-RBL
200
20
50
59
5000
3000
3000
870
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表