您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RE.FF - Injected polyurethane wheels
Elesa
GENERAL CATALOGUE
Wheels
Injected polyurethane wheels
RE.FF
Powered by
CAD模型選擇
{elesa/general_catalogue/14/1_injected_polyurethane_wheels/re_ff/re_ff.prj},{NB=Injected polyurethane wheels RE.FF-200-RBL},{CODE=451018},{DESCRIPTION=RE.FF-200-RBL},{DIM01=200},{DIM02=20},{DIM03=-},{DIM04=50},{DIM05=59},{DIM06=-},{DIM07=7500},{DIM08=3200},{DIM09=3500},{WEIGHT=870},{VERS=1.000},{R=2},{D1=65},{D2=150},{R1=100.0},{ANGLE=2},{R2=2.0},{ANGLE2=5},{D3=5.110},{VER=1.000},{DD3=0},{L5=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
d3
[mm]
DIM04
l3
[mm]
DIM05
l4
[mm]
DIM06
l5
[mm]
DIM07
Static load
[N]
DIM08
Rolling resistance
[N]
DIM09
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
Injected polyurethane whe...
451001
RE.FF-080-RBL
80
12
-
30
39
-
2200
1200
1200
110
Injected polyurethane whe...
451006
RE.FF-100-RBL
100
12
-
30
44
-
3000
1700
1700
150
Injected polyurethane whe...
451011
RE.FF-125-RBL
125
15
-
35
44
-
3500
2300
2300
250
Injected polyurethane whe...
451016
RE.FF-150-RBL
150
20
-
45
59
-
7000
2800
3500
470
Injected polyurethane whe...
451018
RE.FF-200-RBL
200
20
-
50
59
-
7500
3200
3500
870
Injected polyurethane whe...
451021
RE.FF-080-RSL
80
8
32
30
40
6.5
2200
1300
1300
170
Injected polyurethane whe...
451023
RE.FF-100-RSL
100
8
38
30
45
6.5
3000
2000
2000
210
Injected polyurethane whe...
451025
RE.FF-125-RSL
125
8
38
35
45
6.5
3500
2500
2500
300
Injected polyurethane whe...
451027
RE.FF-150-RSL
150
12
47
45
60
10.5
7000
3000
3000
760
Injected polyurethane whe...
451029
RE.FF-200-RSL
200
12
55
50
60
10.5
7500
3600
3600
1160
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表