您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RE.F8-H - Technopolymer wheels
Elesa
GENERAL CATALOGUE
Wheels
Technopolymere wheels
RE.F8-H
Powered by
CAD模型選擇
{elesa/general_catalogue/14/2_technopolymere_wheels/re_f8_h/re_f8_h_asmtab.prj},{NB=Technopolymer wheels RE.F8-125-SBL-H},{CODE=450932},{DESCRIPTION=RE.F8-125-SBL-H},{DIM01=125},{DIM02=45},{DIM03=60},{DIM04=38},{DIM05=161},{DIM06=100},{DIM07=85},{DIM08=9},{DIM09=75},{DIM10=80},{DIM11=48},{DIM12=123},{DIM13=2000},{DIM14=3500},{WEIGHT=1160},{VERS=2},{VER=4},{VER1=45},{PPATH=assemblies/re_f8_h_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l1
[mm]
DIM03
l2
[mm]
DIM04
l3
[mm]
DIM05
H
[mm]
DIM06
B
[mm]
DIM07
L
[mm]
DIM08
s
[mm]
DIM09
b1
[mm]
DIM10
b2
ⁿ/ₐ
DIM11
b3
[mm]
DIM12
R
[mm]
DIM13
Rolling resistance
[N]
DIM14
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
Technopolymer wheels RE.F...
450951
RE.F8-100-PBL-H
100
45
60
30
138
100
85
9
75
80
46
123
1750
3000
990
Technopolymer wheels RE.F...
450952
RE.F8-125-PBL-H
125
45
60
38
161
100
85
9
75
80
48
123
2000
3500
1160
Technopolymer wheels RE.F...
450953
RE.F8-150-PBL-H
150
73
87
45
200
140
110
11
105
-
70
156
2500
5000
2800
Technopolymer wheels RE.F...
450954
RE.F8-200-PBL-H
200
73
87
50
250
140
110
11
105
-
70
156
4550
7300
3110
Technopolymer wheels RE.F...
450931
RE.F8-100-SBL-H
100
45
60
30
138
100
85
9
75
80
46
123
1750
3000
990
Technopolymer wheels RE.F...
450932
RE.F8-125-SBL-H
125
45
60
38
161
100
85
9
75
80
48
123
2000
3500
1160
Technopolymer wheels RE.F...
450933
RE.F8-150-SBL-H
150
73
87
45
200
140
110
11
105
-
70
156
2500
5000
2800
Technopolymer wheels RE.F...
450934
RE.F8-200-SBL-H
200
73
87
50
250
140
110
11
105
-
70
156
4550
7300
3110
Technopolymer wheels RE.F...
450941
RE.F8-100-SBF-H
100
45
60
30
138
100
85
9
75
80
46
123
1750
3000
990
Technopolymer wheels RE.F...
450942
RE.F8-125-SBF-H
125
45
60
38
161
100
85
9
75
80
48
123
2000
3500
1160
Technopolymer wheels RE.F...
450943
RE.F8-150-SBF-H
150
73
87
45
200
140
110
11
105
-
70
156
2500
5000
2800
Technopolymer wheels RE.F...
450944
RE.F8-200-SBF-H
200
73
87
50
250
140
110
11
105
-
70
156
4550
7300
3110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表