您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RE.C7-C - Wheels for the general public
Elesa
GENERAL CATALOGUE
Wheels
Rubber wheels
RE.C7-C
Powered by
CAD模型選擇
{elesa/general_catalogue/14/3_rubber_wheels/re_c7_c/re_c7_c_asmtab.prj},{NB=Wheels for the general public RE.C7-050-CBL-C},{CODE=452151},{DESCRIPTION=RE.C7-050-CBL-C},{DIM01=50},{DIM02=M8},{DIM03=15},{DIM04=35},{DIM05=-},{DIM06=-},{DIM07=-},{DIM08=-},{DIM09=-},{DIM10=20},{DIM11=66},{DIM12=-},{DIM13=-},{DIM14=-},{DIM15=24},{DIM16=-},{DIM17=350},{WEIGHT=180},{DIM07X=0.000},{DIM08X=0.000},{DIM09X=0.000},{DIM10X=0.000},{DIM11X=24.000},{DIM12X=0},{DIM13X=8.000},{DIM14X=15.000},{DIM15X=35.000},{DIM16X=0.000},{VERS=4.000},{ANGLE=3.000},{ANGLE2=15.000},{D1=32.000},{D2=39.000},{D3=83.000},{R1=3.000},{R2=2.500},{VER=1.000},{PPATH=re_c7_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
p
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
b1
[mm]
DIM07
l1
[mm]
DIM08
b2
[mm]
DIM09
l2
[mm]
DIM10
l3
[mm]
DIM11
H
[mm]
DIM12
B
[mm]
DIM13
L
[mm]
DIM14
s
[mm]
DIM15
b3
[mm]
DIM16
R
[mm]
DIM17
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
Wheels for the general pu...
452096
RE.C7-040-PBL-C
40
-
-
-
-
27
27
33
33
18
59
48
48
5
-
-
300
110
Wheels for the general pu...
452101
RE.C7-050-PBL-C
50
-
-
-
-
38.5
38.5
44
44
20
67
55
55
6
-
-
350
200
Wheels for the general pu...
452106
RE.C7-060-PBL-C
60
-
-
-
-
39.5
39.5
48
48
24
83
60
67
6
-
-
500
260
Wheels for the general pu...
452111
RE.C7-080-PBL-C
80
-
-
-
-
39.5
39.5
48
48
24
104
60
67
6
-
-
550
340
Wheels for the general pu...
451996
RE.C7-040-SBL-C
40
-
-
-
-
30
30
33
33
18
59
48
48
5
24
-
300
120
Wheels for the general pu...
452001
RE.C7-050-SBL-C
50
-
-
-
-
38.5
38.5
44
44
20
67
55
55
6
24
-
350
200
Wheels for the general pu...
452006
RE.C7-060-SBL-C
60
-
-
-
-
38.5
38.5
48
48
24
83
60
60
6
21
-
500
280
Wheels for the general pu...
452011
RE.C7-080-SBL-C
80
-
-
-
-
38.5
38.5
48
48
24
104
60
60
6
25
-
550
430
Wheels for the general pu...
452046
RE.C7-040-SBF-C
40
-
-
-
-
30
30
33
33
18
59
48
48
5
24
78
300
150
Wheels for the general pu...
452051
RE.C7-050-SBF-C
50
-
-
-
-
38.5
38.5
44
44
20
67
55
55
6
24
76
350
240
Wheels for the general pu...
452056
RE.C7-060-SBF-C
60
-
-
-
-
38.5
38.5
48
48
24
83
60
60
6
21
84
500
400
Wheels for the general pu...
452061
RE.C7-080-SBF-C
80
-
-
-
-
38.5
38.5
48
48
24
104
60
60
6
25
91
550
500
Wheels for the general pu...
452146
RE.C7-040-CBL-C
40
M8
15
35
-
-
-
-
-
18
59
-
-
-
24
-
300
130
Wheels for the general pu...
452151
RE.C7-050-CBL-C
50
M8
15
35
-
-
-
-
-
20
66
-
-
-
24
-
350
180
Wheels for the general pu...
452156
RE.C7-060-CBL-C
60
M12
25
41
-
-
-
-
-
24
83
-
-
-
21
-
500
290
Wheels for the general pu...
452161
RE.C7-080-CBL-C
80
M12
25
41
-
-
-
-
-
24
104
-
-
-
25
-
550
390
Wheels for the general pu...
452196
RE.C7-040-CBF-C
40
M8
15
35
-
-
-
-
-
18
59
-
-
-
24
78
300
180
Wheels for the general pu...
452201
RE.C7-050-CBF-C
50
M8
15
35
-
-
-
-
-
20
66
-
-
-
24
76
350
210
Wheels for the general pu...
452206
RE.C7-060-CBF-C
60
M12
25
41
-
-
-
-
-
24
83
-
-
-
21
84
500
360
Wheels for the general pu...
452211
RE.C7-080-CBF-C
80
M12
25
41
-
-
-
-
-
24
104
-
-
-
25
91
550
460
Wheels for the general pu...
452246
RE.C7-040-FBL-C
40
-
-
35
10
-
-
-
-
18
59
-
-
-
24
-
300
110
Wheels for the general pu...
452251
RE.C7-050-FBL-C
50
-
-
35
10
-
-
-
-
20
66
-
-
-
24
-
350
200
Wheels for the general pu...
452256
RE.C7-060-FBL-C
60
-
-
41
12
-
-
-
-
24
83
-
-
-
21
-
500
250
Wheels for the general pu...
452261
RE.C7-080-FBL-C
80
-
-
41
12
-
-
-
-
24
104
-
-
-
25
-
550
430
Wheels for the general pu...
452296
RE.C7-040-FBF-C
40
-
-
35
10
-
-
-
-
18
59
-
-
-
24
78
300
140
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RE.E2-N - ELESA-Vulcanised rubber wheels
Elesa
01.07.2024
RE.C6-C - ELESA-Injected polyurethane wheels
Elesa
01.07.2024
RE.E3-N - ELESA-Vulcanised rubber wheels
Elesa
01.07.2024
RE.G1-N - ELESA-Thermoplastic rubber wheels
Elesa
01.07.2024
RE.C7-G - ELESA-Twin wheels for the general public
Elesa
01.07.2024
RE.FF-N - ELESA-Injected polyurethane wheels
Elesa
01.07.2024
RE-F5-N-ESD - ELESA-ESD mould-on polyurethane wheels
Elesa
17.04.2024
RE.C7 - ELESA-Wheels for the general public
Elesa
26.09.2023
RE.F7-N-HT - ELESA-Duroplast wheels
Elesa
01.07.2024
CHAMJ_S, CHAMK_S, CHAMS_S - Caster
Misumi
05.04.2024
RE.C6-G - ELESA-Twin wheels for the general public
Elesa
01.07.2024
GTBR-TLK/TLB - Wheel brake
Rollenbau
12.01.2024
Flow Meter TCM 065K - Flowmeters Mid & High Ranges
TASI Flow
12.05.2022
GN 841 - Plunger clamps for push-on clamping, type AS
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表