您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RE.G1-N - Thermoplastic rubber wheels
Elesa
GENERAL CATALOGUE
Wheels
Rubber wheels
RE.G1-N
Powered by
CAD模型選擇
{elesa/general_catalogue/14/3_rubber_wheels/re_g1_n/re_g1_n_asmtab.prj},{NB=Thermoplastic rubber wheels RE.G1-080-FBF-N},{CODE=452751},{DESCRIPTION=RE.G1-080-FBF-N},{DIM01=80},{DIM02=73},{DIM03=12},{DIM04=-},{DIM05=-},{DIM06=-},{DIM07=-},{DIM08=30},{DIM09=107},{DIM10=-},{DIM11=-},{DIM12=-},{DIM13=40},{DIM14=120},{DIM15=700},{DIM16=700},{WEIGHT=710},{PPATH=assemblies/re_g1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
b1
[mm]
DIM05
l1
[mm]
DIM06
b2
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
H
[mm]
DIM10
B
[mm]
DIM11
L
[mm]
DIM12
s
[mm]
DIM13
b3
[mm]
DIM14
R
[mm]
DIM15
Rolling resistance
[N]
DIM16
Dynamic carrying capacity
[N]
WEIGHT
Weight
[g]
Thermoplastic rubber whee...
452651
RE.G1-080-PBL-N
80
-
-
75
45
80
60
30
107
100
85
9
-
-
700
700
360
Thermoplastic rubber whee...
452656
RE.G1-100-PBL-N
100
-
-
75
45
80
60
30
128
100
85
9
-
-
1000
1000
390
Thermoplastic rubber whee...
452661
RE.G1-125-PBL-N
125
-
-
75
45
80
60
35
156
100
85
9
-
-
1200
1200
610
Thermoplastic rubber whee...
452666
RE.G1-150-PBL-N
150
-
-
105
73
105
85
45
194
140
114
11
-
-
1800
1800
1350
Thermoplastic rubber whee...
452551
RE.G1-080-SBL-N
80
-
-
75
45
80
60
30
107
100
85
9
40
-
700
700
600
Thermoplastic rubber whee...
452556
RE.G1-100-SBL-N
100
-
-
75
45
80
60
30
128
100
85
9
35
-
1000
1000
700
Thermoplastic rubber whee...
452561
RE.G1-125-SBL-N
125
-
-
75
45
80
60
35
156
100
85
9
37
-
1200
1200
860
Thermoplastic rubber whee...
452566
RE.G1-150-SBL-N
150
-
-
105
73
105
87
45
194
140
110
11
56
-
1800
1800
1720
Thermoplastic rubber whee...
452601
RE.G1-080-SBF-N
80
-
-
75
45
80
60
30
107
100
85
9
40
120
700
700
790
Thermoplastic rubber whee...
452606
RE.G1-100-SBF-N
100
-
-
75
45
80
60
30
128
100
85
9
35
120
1000
1000
850
Thermoplastic rubber whee...
452611
RE.G1-125-SBF-N
125
-
-
75
45
80
60
35
156
100
85
9
37
120
1200
1200
1000
Thermoplastic rubber whee...
452616
RE.G1-150-SBF-N
150
-
-
105
73
105
87
45
194
140
110
11
56
156
1800
1800
2000
Thermoplastic rubber whee...
452701
RE.G1-080-FBL-N
80
73
12
-
-
-
-
30
107
-
-
-
40
-
700
700
530
Thermoplastic rubber whee...
452706
RE.G1-100-FBL-N
100
73
12
-
-
-
-
30
128
-
-
-
35
-
1000
1000
630
Thermoplastic rubber whee...
452711
RE.G1-125-FBL-N
125
73
12
-
-
-
-
35
156
-
-
-
37
-
1200
1200
800
Thermoplastic rubber whee...
452716
RE.G1-150-FBL-N
150
102
20
-
-
-
-
45
188
-
-
-
56
-
1800
1800
1580
Thermoplastic rubber whee...
452751
RE.G1-080-FBF-N
80
73
12
-
-
-
-
30
107
-
-
-
40
120
700
700
710
Thermoplastic rubber whee...
452756
RE.G1-100-FBF-N
100
73
12
-
-
-
-
30
128
-
-
-
35
120
1000
1000
840
Thermoplastic rubber whee...
452761
RE.G1-125-FBF-N
125
73
12
-
-
-
-
35
156
-
-
-
37
120
1200
1200
950
Thermoplastic rubber whee...
452766
RE.G1-150-FBF-N
150
102
20
-
-
-
-
45
188
-
-
-
56
156
1800
1800
1870
Thermoplastic rubber whee...
452653
RE.G1-080-PBL-N-SST
80
-
-
75
45
80
60
30
107
100
85
9
-
-
700
700
360
Thermoplastic rubber whee...
452658
RE.G1-100-PBL-N-SST
100
-
-
75
45
80
60
30
128
100
85
9
-
-
1000
1000
390
Thermoplastic rubber whee...
452663
RE.G1-125-PBL-N-SST
125
-
-
75
45
80
60
35
156
100
85
9
-
-
1200
1200
610
Thermoplastic rubber whee...
452553
RE.G1-080-SBL-N-SST
80
-
-
75
45
80
60
30
107
100
85
9
40
-
700
700
600
Thermoplastic rubber whee...
452558
RE.G1-100-SBL-N-SST
100
-
-
75
45
80
60
30
128
100
85
9
35
-
1000
1000
700
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表