您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 163 - Connecting clamps bases
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 163
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_163/gn_163.prj},{NB=Connecting clamps bases GN 163-B60-100-2-BL},{CODE=GN.48671},{VERSX=2},{DIM02=11.0},{DIM04=100},{DIM05=92.0},{DIM06=80},{DIM07=14},{DIM08=125},{DIM09=89},{DIM10=125},{DIM11=89},{D11=60},{NDM=10},{KDM=8.157},{Y5=12.000},{X4=4.000},{K1=70.000},{R1=12.000},{RX=82.040},{XL=22.000},{XLR=2.000},{XL1=40.220},{L3=59.000},{V1=40.000},{RR1=5.000},{RR2=2.000},{LSH=60.900},{LSH1=10.000},{VSH=16.000},{RSH=0.800},{XY=0.400},{YX=0.370},{XX=0.000},{SW1=17.500},{SWD=10.000},{LL=49.000},{LM=11.400},{HM=14.000},{MXY=1.600},{MYX=1.600},{SW2=8.000},{SWD2=5.000},{RC=43.000},{RC1=3.000},{VV=70.690},{ANGL=160.000},{VERS=4},{WEIGHT=710},{DESCRIPTION=GN 163-B60-100-2-BL},{NORMNR=GN 163},{DIM01=60},{DIM03=M10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
ⁿ/ₐ
DIM04
k
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
t
[mm]
DIM08
x1
[mm]
DIM09
x2
[mm]
DIM10
y1
[mm]
DIM11
y2
[mm]
DIM12
d3 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
Connecting clamps bases G...
GN.48401
GN 163-B20-50-1-BL
20
6.5
M8
50
52.0
40
7
60
42
60
42
GN 911-M 8-32
199
Connecting clamps bases G...
GN.48421
GN 163-B25-50-1-BL
25
6.5
M8
50
52.0
40
7
60
42
60
42
GN 911-M 8-32
176
Connecting clamps bases G...
GN.48441
GN 163-B30-50-1-BL
30
6.5
M8
50
52.0
40
7
60
42
60
42
GN 911-M 8-32
149
Connecting clamps bases G...
GN.48461
GN 163-B30-70-1-BL
30
8.5
M10
70
68.0
56
10
90
64
90
64
GN 911-M10-40
530
Connecting clamps bases G...
GN.48481
GN 163-B32-70-1-BL
32
8.5
M10
70
68.0
56
10
90
64
90
64
GN 911-M10-40
507
Connecting clamps bases G...
GN.48501
GN 163-B35-70-1-BL
35
8.5
M10
70
68.0
56
10
90
64
90
64
GN 911-M10-40
484
Connecting clamps bases G...
GN.48521
GN 163-B40-70-1-BL
40
8.5
M10
70
68.0
56
10
90
64
90
64
GN 911-M10-40
437
Connecting clamps bases G...
GN.48541
GN 163-B40-85-1-BL
40
11.0
M10
85
77.5
65
14
105
74
105
74
GN 911-M10-55
850
Connecting clamps bases G...
GN.48561
GN 163-B42-85-1-BL
42
11.0
M10
85
77.5
65
14
105
74
105
74
GN 911-M10-55
829
Connecting clamps bases G...
GN.48581
GN 163-B45-85-1-BL
45
11.0
M10
85
77.5
65
14
105
74
105
74
GN 911-M10-55
777
Connecting clamps bases G...
GN.48601
GN 163-B48-85-1-BL
48
11.0
M10
85
77.5
65
14
105
74
105
74
GN 911-M10-55
740
Connecting clamps bases G...
GN.48621
GN 163-B50-85-1-BL
50
11.0
M10
85
77.5
65
14
105
74
105
74
GN 911-M10-55
711
Connecting clamps bases G...
GN.48641
GN 163-B55-100-1-BL
55
11.0
M10
100
92.0
80
14
125
89
125
89
GN 911-M10-55
1020
Connecting clamps bases G...
GN.48661
GN 163-B60-100-1-BL
60
11.0
M10
100
92.0
80
14
125
89
125
89
GN 911-M10-55
710
Connecting clamps bases G...
GN.48411
GN 163-B20-50-2-BL
20
6.5
M8
50
52.0
40
7
60
42
60
42
GN 911-M 8-32
199
Connecting clamps bases G...
GN.48431
GN 163-B25-50-2-BL
25
6.5
M8
50
52.0
40
7
60
42
60
42
GN 911-M 8-32
176
Connecting clamps bases G...
GN.48451
GN 163-B30-50-2-BL
30
6.5
M8
50
52.0
40
7
60
42
60
42
GN 911-M 8-32
149
Connecting clamps bases G...
GN.48471
GN 163-B30-70-2-BL
30
8.5
M10
70
68.0
56
10
90
64
90
64
GN 911-M10-40
530
Connecting clamps bases G...
GN.48491
GN 163-B32-70-2-BL
32
8.5
M10
70
68.0
56
10
90
64
90
64
GN 911-M10-40
505
Connecting clamps bases G...
GN.48511
GN 163-B35-70-2-BL
35
8.5
M10
70
68.0
56
10
90
64
90
64
GN 911-M10-40
484
Connecting clamps bases G...
GN.48531
GN 163-B40-70-2-BL
40
8.5
M10
70
68.0
56
10
90
64
90
64
GN 911-M10-40
437
Connecting clamps bases G...
GN.48551
GN 163-B40-85-2-BL
40
11.0
M10
85
77.5
65
14
105
74
105
74
GN 911-M10-55
850
Connecting clamps bases G...
GN.48571
GN 163-B42-85-2-BL
42
11.0
M10
85
77.5
65
14
105
74
105
74
GN 911-M10-55
829
Connecting clamps bases G...
GN.48591
GN 163-B45-85-2-BL
45
11.0
M10
85
77.5
65
14
105
74
105
74
GN 911-M10-55
775
Connecting clamps bases G...
GN.48611
GN 163-B48-85-2-BL
48
11.0
M10
85
77.5
65
14
105
74
105
74
GN 911-M10-55
740
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表