您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
TMB. - Magnetic plugs
Elesa+Ganter
液压系统附件
TMB.
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/tmb/tmb.prj},{NB=Magnetic plugs TMB.1 1/2},{PARTNUMBER=59733},{DESCRIPTION=TMB.1 1/2},{DIM01=G 1 1/2},{DIM02=13.0},{DIM03=50},{DIM04=24.0},{DIM05=8},{DIM06=37.0},{WEIGHT=131},{NDM=47.803},{P=1.000},{A=7},{B=11.0},{C=31.0},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
h
ⁿ/ₐ
DIM03
S
ⁿ/ₐ
DIM04
L
ⁿ/ₐ
DIM05
D1
ⁿ/ₐ
DIM06
m
ⁿ/ₐ
WEIGHT
重量
[g]
Magnetic plugs TMB.M14x1....
59701
TMB.M14x1.5
M14x1.5
9.0
19
16.5
6
30.0
14
Magnetic plugs TMB.M16x1....
59703
TMB.M16x1.5
M16x1.5
9.0
22
16.5
8
31.0
22
Magnetic plugs TMB.M20x1....
59705
TMB.M20x1.5
M20x1.5
11.0
24
18.5
8
34.0
28
Magnetic plugs TMB.M26x1....
59707
TMB.M26x1.5
M26x1.5
11.5
32
20.0
8
35.5
45
Magnetic plugs TMB.M27x1....
59709
TMB.M27x1.5
M27x1.5
11.5
32
20.0
8
35.5
46
Magnetic plugs TMB.M33x1....
59711
TMB.M33x1.5
M33x1.5
11.5
38
20.5
8
35.5
65
Magnetic plugs TMB.M40x1....
59713
TMB.M40x1.5
M40x1.5
13.0
46
24.0
8
37.0
107
Magnetic plugs TMB.M42x1....
59715
TMB.M42x1.5
M42x1.5
13.0
46
24.0
8
37.0
110
Magnetic plugs TMB.M42x2
59717
TMB.M42x2
M42x2
13.0
46
24.0
8
37.0
113
Magnetic plugs TMB.1/4
59721
TMB.1/4
G 1/4
9.0
19
16.5
6
30.0
14
Magnetic plugs TMB.3/8
59723
TMB.3/8
G 3/8
9.0
22
16.5
8
31.0
22
Magnetic plugs TMB.1/2
59725
TMB.1/2
G 1/2
11.0
24
18.5
8
34.0
28
Magnetic plugs TMB.3/4
59727
TMB.3/4
G 3/4
11.5
32
20.0
8
35.5
45
Magnetic plugs TMB.1
59729
TMB.1
G 1
11.5
38
20.5
8
35.5
65
Magnetic plugs TMB.1 1/4
59731
TMB.1 1/4
G 1 1/4
13.0
46
24.0
8
37.0
107
Magnetic plugs TMB.1 1/2
59733
TMB.1 1/2
G 1 1/2
13.0
50
24.0
8
37.0
131
Magnetic plugs TMB-HT.M14...
59751
TMB-HT.M14x1.5
M14x1.5
9.0
19
16.5
6
30.0
14
Magnetic plugs TMB-HT.M16...
59753
TMB-HT.M16x1.5
M16x1.5
9.0
22
16.5
8
31.0
22
Magnetic plugs TMB-HT.M20...
59755
TMB-HT.M20x1.5
M20x1.5
11.0
24
18.5
8
34.0
28
Magnetic plugs TMB-HT.M26...
59757
TMB-HT.M26x1.5
M26x1.5
11.5
32
20.0
8
35.5
45
Magnetic plugs TMB-HT.M27...
59759
TMB-HT.M27x1.5
M27x1.5
11.5
32
20.0
8
35.5
46
Magnetic plugs TMB-HT.M33...
59761
TMB-HT.M33x1.5
M33x1.5
11.5
38
20.5
8
35.5
65
Magnetic plugs TMB-HT.M40...
59763
TMB-HT.M40x1.5
M40x1.5
13.0
46
24.0
8
37.0
107
Magnetic plugs TMB-HT.M42...
59765
TMB-HT.M42x1.5
M42x1.5
13.0
46
24.0
8
37.0
110
Magnetic plugs TMB-HT.M42...
59767
TMB-HT.M42x2
M42x2
13.0
46
24.0
8
37.0
113
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表