您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
BT-FP - Fluted grip knobs
Elesa+Ganter
紧固旋钮
BT.
BT.FP
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/bt_combi/bt_fp/bt_fp.prj},{NB=Fluted grip knobs BT.25 FP-M6},{PARTNUMBER=6631},{DESCRIPTION=BT.25 FP-M6},{DIM01=25},{DIM02=M6},{DIM03=19.0},{DIM04=16.0},{DIM05=15},{DIM06=7},{DIM07=8.0},{DIM08=14},{WEIGHT=9},{NDM=6.000},{KDM=4.917},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
l2
[mm]
DIM08
h
[mm]
WEIGHT
重量
[g]
Fluted grip knobs BT.16 F...
6331
BT.16 FP-M4
16
M4
13.0
11.0
9
5
5.0
10
4
Fluted grip knobs BT.16 F...
6336
BT.16 FP-M5
16
M5
13.0
11.0
9
6
5.0
10
5
Fluted grip knobs BT.20 F...
6530
BT.20 FP-M5
20
M5
16.0
11.5
11
6
6.0
12
8
Fluted grip knobs BT.20 F...
6531
BT.20 FP-M6
20
M6
16.0
11.5
11
7
6.0
12
7
Fluted grip knobs BT.25 F...
6631
BT.25 FP-M6
25
M6
19.0
16.0
15
7
8.0
14
9
Fluted grip knobs BT.25 F...
6636
BT.25 FP-M8
25
M8
19.0
16.0
15
9
8.0
14
11
Fluted grip knobs BT.32 F...
6730
BT.32 FP-M6
32
M6
22.0
17.0
21
7
9.0
16
18
Fluted grip knobs BT.32 F...
6731
BT.32 FP-M8
32
M8
22.0
17.0
21
10
9.0
16
15
Fluted grip knobs BT.32 F...
6732
BT.32 FP-M10
32
M10
22.0
17.0
21
11
9.0
16
13
Fluted grip knobs BT.40 F...
6803
BT.40 FP-M10
40
M10
27.0
19.0
25
14
13.0
20
25
Fluted grip knobs BT.50 F...
6850
BT.50 FP-M10
50
M10
28.5
22.0
31
14
13.5
20
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表