您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
CTL.476-p - Threaded stud
Elesa+Ganter
紧固旋钮
CTL.476
CTL.476 P
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/ctl_476/ctl_476_p/ctl_476_p.prj},{NB=Threaded stud CTL.476/30 p-M6x16},{PARTNUMBER=8722},{DESCRIPTION=CTL.476/30 p-M6x16},{DIM01=32.0},{DIM02=20.0},{DIM03=13.0},{DIM04=11.0},{DIM05=5.5},{DIM06=M6},{DIM07=16},{WEIGHT=11},{D=6},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
b
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
d6g
ⁿ/ₐ
DIM07
L
[mm]
WEIGHT
Weight
[g]
Threaded stud CTL.476/25 ...
8691
CTL.476/25 p-M3x10
26.0
17.0
11.0
9.0
4.0
M3
10
6
Threaded stud CTL.476/25 ...
8696
CTL.476/25 p-M4x10
26.0
17.0
11.0
9.0
4.0
M4
10
7
Threaded stud CTL.476/25 ...
8701
CTL.476/25 p-M5x10
26.0
17.0
11.0
9.0
4.0
M5
10
8
Threaded stud CTL.476/25 ...
8702
CTL.476/25 p-M5x16
26.0
17.0
11.0
9.0
4.0
M5
16
9
Threaded stud CTL.476/30 ...
8721
CTL.476/30 p-M6x10
32.0
20.0
13.0
11.0
5.5
M6
10
9
Threaded stud CTL.476/30 ...
8722
CTL.476/30 p-M6x16
32.0
20.0
13.0
11.0
5.5
M6
16
11
Threaded stud CTL.476/30 ...
8723
CTL.476/30 p-M6x20
32.0
20.0
13.0
11.0
5.5
M6
20
13
Threaded stud CTL.476/40 ...
8751
CTL.476/40 p-M8x16
40.0
24.5
15.5
14.0
7.5
M8
16
16
Threaded stud CTL.476/40 ...
8753
CTL.476/40 p-M8x25
40.0
24.5
15.5
14.0
7.5
M8
25
19
Threaded stud CTL.476/48 ...
8781
CTL.476/48 p-M8x16
48.0
28.0
19.0
17.0
9.0
M8
16
21
Threaded stud CTL.476/48 ...
8783
CTL.476/48 p-M8x25
48.0
28.0
19.0
17.0
9.0
M8
25
27
Threaded stud CTL.476/56 ...
8811
CTL.476/56 p-M10x20
56.0
34.0
21.0
18.5
11.0
M10
20
29
Threaded stud CTL.476/56 ...
8813
CTL.476/56 p-M10x30
56.0
34.0
21.0
18.5
11.0
M10
30
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表