您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 6335 - Stainless Steel-Star knobs Cast iron Type E, with threaded blind bore
Elesa+Ganter
紧固旋钮
DIN 6335
DIN 6335 NI
DIN 6335 NI E
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/din6335/din6335_ni/din6335_ni_e/din_6335_ni_e.prj},{NB=Edelstahl-Kreuzgriff DIN 6335-NI-40-M8-E},{PARTNUMBER=DIN 6335-NI-40-M8-E},{D1=40},{D2=M8},{D2X=8.000},{D4=14},{H1=25},{H2=13},{T1=15},{R1=3.000},{R2=15.000},{R3=60.000},{W1=87.000},{VERS=1},{WEIGHT=0.0620},{CTN=73181639},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
T1
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Star knob...
DIN 6335-NI-32-M6-E
32
M6
12
20
9
12
0.0375
73181639
YES
Stainless Steel-Star knob...
DIN 6335-NI-40-M8-E
40
M8
14
25
13
15
0.0620
73181639
YES
Stainless Steel-Star knob...
DIN 6335-NI-50-M10-E
50
M10
18
32
18
18
0.1190
73181639
YES
Stainless Steel-Star knob...
DIN 6335-NI-63-M12-E
63
M12
20
40
23
22
0.2049
73181639
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表