您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ELK-A - 带螺纹的凸轮螺母
Elesa+Ganter
紧固旋钮
ELK.
ELK.-A
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/elk_combi/elk_a/elk_a.prj},{NB=Lobe knobs ELK.56 A-8-C2},{PARTNUMBER=221406-C2},{DESCRIPTION=ELK.56 A-8-C2},{DIM01=56},{DIM02=8},{DIM03=29},{DIM04=26.5},{DIM05=14},{DIM06=18},{DIM07=11},{DIM08=14},{WEIGHT=53},{SIZE=1.000},{R=0.925},{G=0.325},{B=0.000},{D1=48.000},{ANG=99.300},{D2=3.000},{L2=27.600},{DST=4.700},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH9
[mm]
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
h
[mm]
WEIGHT
重量
[g]
Lobe knobs ELK.45 A-8-C1
221206-C1
ELK.45 A-8-C1
45
8
26
21.0
14
19
10
14
37
Lobe knobs ELK.45 A-8-C17
221206-C17
ELK.45 A-8-C17
45
8
26
21.0
14
19
10
14
37
Lobe knobs ELK.45 A-8-C2
221206-C2
ELK.45 A-8-C2
45
8
26
21.0
14
19
10
14
37
Lobe knobs ELK.45 A-8-C3
221206-C3
ELK.45 A-8-C3
45
8
26
21.0
14
19
10
14
37
Lobe knobs ELK.45 A-8-C4
221206-C4
ELK.45 A-8-C4
45
8
26
21.0
14
19
10
14
37
Lobe knobs ELK.45 A-8-C5
221206-C5
ELK.45 A-8-C5
45
8
26
21.0
14
19
10
14
37
Lobe knobs ELK.45 A-8-C6
221206-C6
ELK.45 A-8-C6
45
8
26
21.0
14
19
10
14
37
Lobe knobs ELK.56 A-8-C1
221406-C1
ELK.56 A-8-C1
56
8
29
26.5
14
18
11
14
53
Lobe knobs ELK.56 A-8-C17
221406-C17
ELK.56 A-8-C17
56
8
29
26.5
14
18
11
14
53
Lobe knobs ELK.56 A-8-C2
221406-C2
ELK.56 A-8-C2
56
8
29
26.5
14
18
11
14
53
Lobe knobs ELK.56 A-8-C3
221406-C3
ELK.56 A-8-C3
56
8
29
26.5
14
18
11
14
53
Lobe knobs ELK.56 A-8-C4
221406-C4
ELK.56 A-8-C4
56
8
29
26.5
14
18
11
14
53
Lobe knobs ELK.56 A-8-C5
221406-C5
ELK.56 A-8-C5
56
8
29
26.5
14
18
11
14
53
Lobe knobs ELK.56 A-8-C6
221406-C6
ELK.56 A-8-C6
56
8
29
26.5
14
18
11
14
53
Lobe knobs ELK.70 A-10-C1
221606-C1
ELK.70 A-10-C1
70
10
35
32.5
22
25
13
21
112
Lobe knobs ELK.70 A-10-C1...
221606-C17
ELK.70 A-10-C17
70
10
35
32.5
22
25
13
21
112
Lobe knobs ELK.70 A-10-C2
221606-C2
ELK.70 A-10-C2
70
10
35
32.5
22
25
13
21
112
Lobe knobs ELK.70 A-10-C3
221606-C3
ELK.70 A-10-C3
70
10
35
32.5
22
25
13
21
112
Lobe knobs ELK.70 A-10-C4
221606-C4
ELK.70 A-10-C4
70
10
35
32.5
22
25
13
21
112
Lobe knobs ELK.70 A-10-C5
221606-C5
ELK.70 A-10-C5
70
10
35
32.5
22
25
13
21
112
Lobe knobs ELK.70 A-10-C6
221606-C6
ELK.70 A-10-C6
70
10
35
32.5
22
25
13
21
112
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表