您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 464.1 - Knurled Screws with hexagon socket
Elesa+Ganter
紧固旋钮
GN 464.1
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/gn464_1/gn464_1.prj},{NB=Hohe Raendelschraube GN 464.1-M6-25-ZB},{PARTNUMBER=GN 464.1-M6-25-ZB},{D1=M6},{C=0.50},{D1X=6.000},{L=25},{D2=24},{D3=12},{H=15.0},{K=5},{SW=5},{MAT=verzinkt, blau passiviert},{WEIGHT=0.0310},{CTN=73181568},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L
Length
[mm]
D2
[mm]
D3
[mm]
H
[mm]
K
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled Screw GN 464.1-M5...
GN 464.1-M5-10-ZB
M5
10
20
10
11.5
4
4
0.0150
73181568
YES
Knurled Screw GN 464.1-M5...
GN 464.1-M5-12-ZB
M5
12
20
10
11.5
4
4
0.0150
73181568
YES
Knurled Screw GN 464.1-M5...
GN 464.1-M5-16-ZB
M5
16
20
10
11.5
4
4
0.0160
73181568
YES
Knurled Screw GN 464.1-M5...
GN 464.1-M5-20-ZB
M5
20
20
10
11.5
4
4
0.0170
73181568
YES
Knurled Screw GN 464.1-M6...
GN 464.1-M6-12-ZB
M6
12
24
12
15.0
5
5
0.0280
73181568
YES
Knurled Screw GN 464.1-M6...
GN 464.1-M6-16-ZB
M6
16
24
12
15.0
5
5
0.0290
73181568
YES
Knurled Screw GN 464.1-M6...
GN 464.1-M6-20-ZB
M6
20
24
12
15.0
5
5
0.0290
73181568
YES
Knurled Screw GN 464.1-M6...
GN 464.1-M6-25-ZB
M6
25
24
12
15.0
5
5
0.0310
73181568
YES
Knurled Screw GN 464.1-M8...
GN 464.1-M8-16-ZB
M8
16
30
16
18.0
6
6
0.0560
73181568
YES
Knurled Screw GN 464.1-M8...
GN 464.1-M8-20-ZB
M8
20
30
16
18.0
6
6
0.0570
73181568
YES
Knurled Screw GN 464.1-M8...
GN 464.1-M8-25-ZB
M8
25
30
16
18.0
6
6
0.0590
73181568
YES
Knurled Screw GN 464.1-M8...
GN 464.1-M8-30-ZB
M8
30
30
16
18.0
6
6
0.0610
73181568
YES
Knurled Screw GN 464.1-M1...
GN 464.1-M10-20-ZB
M10
20
36
20
23.0
8
8
0.1070
73181568
YES
Knurled Screw GN 464.1-M1...
GN 464.1-M10-25-ZB
M10
25
36
20
23.0
8
8
0.1100
73181568
YES
Knurled Screw GN 464.1-M1...
GN 464.1-M10-30-ZB
M10
30
36
20
23.0
8
8
0.1130
73181568
YES
Knurled Screw GN 464.1-M1...
GN 464.1-M10-40-ZB
M10
40
36
20
23.0
8
8
0.1200
73181568
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表