您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 834 - Stainless Steel-Wing nuts, Type E with threaded bore
Elesa+Ganter
紧固旋钮
GN 834
GN 834 E
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/gn834/gn834_e/gn_834_e.prj},{NB=Edelstahl Fluegelmutter GN 834-46-M8-E-MT},{PARTNUMBER=GN 834-46-M8-E-MT},{D1=46},{D2=M8},{NDM=8},{D3=13},{D4=8.5},{B=6},{H1=22.5},{H2=6},{T1=15},{T2=13},{OFL=Edelstahl},{VERS=1},{WEIGHT=0.0350},{CTN=73181639},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
B
[mm]
H1
[mm]
H2
[mm]
T1
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Wing nut ...
GN 834-46-M6-E-MT
46
M6
13
6
22.5
6
12
0.0410
73181639
YES
Stainless Steel-Wing nut ...
GN 834-46-M8-E-MT
46
M8
13
6
22.5
6
15
0.0350
73181639
YES
Stainless Steel-Wing nut ...
GN 834-58-M8-E-MT
58
M8
16
7
26.5
7
15
0.0720
73181639
YES
Stainless Steel-Wing nut ...
GN 834-58-M10-E-MT
58
M10
16
7
26.5
7
18
0.0600
73181639
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表