您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 300.1 - Adjustable hand levers, Handle zinc die casting / bore insert in Stainless Steel
Elesa+Ganter
紧定手柄
GN 300.1
GN 300.1 MB
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/gn300_1/gn300_1_mb/gn300_1_b.prj},{NB=Verstellbarer Klemmhebel GN 300.1-63-B8-RH},{PARTNUMBER=GN 300.1-63-B8-RH},{L1=63},{L=11.100},{D2=B8},{D1X=8.000},{FARBE=unlackiert},{AUSWAHL= 'SW', 'schwarz (strukturmatt)', 'SZ', 'schwarz (seidenglanz)', 'OR' , 'orange', 'RS', 'rot (strukturmatt)', 'SB', 'silber', 'CR', 'verchromt', 'RH' , 'unlackiert'},{D3=13.5},{D4=17.5},{H1=31.0},{H2=6.5},{H3=45},{H4=4.0},{T=11},{ABS1=2.000},{R1=4.000},{R2=5.000},{R3=2.000},{ABS2=13.000},{R4=2.000},{R5=2.000},{R6=5.000},{ABS3=18.000},{ABS4=13.000},{ABS5=5.500},{SW=3.000},{VERS=2.000},{WEIGHT=0.0730},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails},{TT=25.000},{AA=4.430},{LL=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
D2
Bore H7
ⁿ/ₐ
FARBE
Surface
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable hand lever GN ...
GN 300.1-30-B5-SW
30
B5
black (textured finish)
10.0
13.0
24.5
4.0
31
3.5
8
0.0255
84879090
YES
Adjustable hand lever GN ...
GN 300.1-30-B5-SZ
30
B5
black (silk finish)
10.0
13.0
24.5
4.0
31
3.5
8
0.0255
84879090
YES
Adjustable hand lever GN ...
GN 300.1-30-B5-OS
30
B5
orange (textured finish)
10.0
13.0
24.5
4.0
31
3.5
8
0.0255
84879090
YES
Adjustable hand lever GN ...
GN 300.1-30-B5-RS
30
B5
red (textured finish)
10.0
13.0
24.5
4.0
31
3.5
8
0.0255
84879090
YES
Adjustable hand lever GN ...
GN 300.1-30-B5-SR
30
B5
silver (textured finish)
10.0
13.0
24.5
4.0
31
3.5
8
0.0255
84879090
YES
Adjustable hand lever GN ...
GN 300.1-30-B5-CR
30
B5
chromed
10.0
13.0
24.5
4.0
31
3.5
8
0.0255
84879090
YES
Adjustable hand lever GN ...
GN 300.1-30-B5-RH
30
B5
unpainted
10.0
13.0
24.5
4.0
31
3.5
8
0.0255
84879090
YES
Adjustable hand lever GN ...
GN 300.1-30-B6-SW
30
B6
black (textured finish)
10.0
13.0
24.5
4.0
31
3.5
8
0.0245
84879090
YES
Adjustable hand lever GN ...
GN 300.1-30-B6-SZ
30
B6
black (silk finish)
10.0
13.0
24.5
4.0
31
3.5
8
0.0245
84879090
YES
Adjustable hand lever GN ...
GN 300.1-30-B6-OS
30
B6
orange (textured finish)
10.0
13.0
24.5
4.0
31
3.5
8
0.0245
84879090
YES
Adjustable hand lever GN ...
GN 300.1-30-B6-RS
30
B6
red (textured finish)
10.0
13.0
24.5
4.0
31
3.5
8
0.0245
84879090
YES
Adjustable hand lever GN ...
GN 300.1-30-B6-SR
30
B6
silver (textured finish)
10.0
13.0
24.5
4.0
31
3.5
8
0.0245
84879090
YES
Adjustable hand lever GN ...
GN 300.1-30-B6-CR
30
B6
chromed
10.0
13.0
24.5
4.0
31
3.5
8
0.0245
84879090
YES
Adjustable hand lever GN ...
GN 300.1-30-B6-RH
30
B6
unpainted
10.0
13.0
24.5
4.0
31
3.5
8
0.0245
84879090
YES
Adjustable hand lever GN ...
GN 300.1-45-B5-SW
45
B5
black (textured finish)
10.0
13.0
24.5
4.0
34
3.5
8
0.0340
84879090
YES
Adjustable hand lever GN ...
GN 300.1-45-B5-SZ
45
B5
black (silk finish)
10.0
13.0
24.5
4.0
34
3.5
8
0.0340
84879090
YES
Adjustable hand lever GN ...
GN 300.1-45-B5-OS
45
B5
orange (textured finish)
10.0
13.0
24.5
4.0
34
3.5
8
0.0340
84879090
YES
Adjustable hand lever GN ...
GN 300.1-45-B5-RS
45
B5
red (textured finish)
10.0
13.0
24.5
4.0
34
3.5
8
0.0340
84879090
YES
Adjustable hand lever GN ...
GN 300.1-45-B5-SR
45
B5
silver (textured finish)
10.0
13.0
24.5
4.0
34
3.5
8
0.0340
84879090
YES
Adjustable hand lever GN ...
GN 300.1-45-B5-CR
45
B5
chromed
10.0
13.0
24.5
4.0
34
3.5
8
0.0340
84879090
YES
Adjustable hand lever GN ...
GN 300.1-45-B5-RH
45
B5
unpainted
10.0
13.0
24.5
4.0
34
3.5
8
0.0340
84879090
YES
Adjustable hand lever GN ...
GN 300.1-45-B6-SW
45
B6
black (textured finish)
10.0
13.0
24.5
4.0
34
3.5
8
0.0330
84879090
YES
Adjustable hand lever GN ...
GN 300.1-45-B6-SZ
45
B6
black (silk finish)
10.0
13.0
24.5
4.0
34
3.5
8
0.0330
84879090
YES
Adjustable hand lever GN ...
GN 300.1-45-B6-OS
45
B6
orange (textured finish)
10.0
13.0
24.5
4.0
34
3.5
8
0.0330
84879090
YES
Adjustable hand lever GN ...
GN 300.1-45-B6-RS
45
B6
red (textured finish)
10.0
13.0
24.5
4.0
34
3.5
8
0.0330
84879090
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表