您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 305 - Adjustable Hand Levers, Stainless Steel, Hygienic Design, with inner thread
Elesa+Ganter
紧定手柄
GN 305
GN 305 B
Powered by
CAD模型選擇
{elesa_ganter/clamping_levers/gn305/gn305_b/gn305_b.prj},{NB=Verstellbare Klemmhebel, Edelstahl GN 305-63-M8-PL-H},{PARTNUMBER=GN 305-63-M8-PL-H},{L1=63},{D1=M8},{D1X=8},{D2=18},{D3=18.8},{D4=19},{H1=45.8},{H2=18.3},{H3=62.1},{H4=2.5},{T=12},{OB=PL - poliert (Ra < 0,8 µm)},{SEALING=H-NBR},{MAT=Edelstahl-Feinguss, nichtrosted, 1.4408},{WEIGHT=0.1190},{CTN=84879059},{ROHS=YES},{INFOEG=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
T
min.
[mm]
OB
Finish
ⁿ/ₐ
SEALING
Material (Sealing ring)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable Hand Lever GN ...
GN 305-63-M6-PL-E
63
M6
14
14.8
19
43.8
16.3
60.1
2.5
10
PL - polished (Ra < 0.8 µ...
EPDM
0.0340
84879059
YES
Adjustable Hand Lever GN ...
GN 305-63-M6-PL-H
63
M6
14
14.8
19
43.8
16.3
60.1
2.5
10
PL - polished (Ra < 0.8 µ...
H-NBR
0.0340
84879059
YES
Adjustable Hand Lever GN ...
GN 305-63-M8-PL-E
63
M8
18
18.8
19
45.8
18.3
62.1
2.5
12
PL - polished (Ra < 0.8 µ...
EPDM
0.1190
84879059
YES
Adjustable Hand Lever GN ...
GN 305-63-M8-PL-H
63
M8
18
18.8
19
45.8
18.3
62.1
2.5
12
PL - polished (Ra < 0.8 µ...
H-NBR
0.1190
84879059
YES
Adjustable Hand Lever GN ...
GN 305-78-M8-PL-E
78
M8
18
18.8
24
49.3
16.5
69.3
3.0
12
PL - polished (Ra < 0.8 µ...
EPDM
0.1890
84879059
YES
Adjustable Hand Lever GN ...
GN 305-78-M8-PL-H
78
M8
18
18.8
24
49.3
16.5
69.3
3.0
12
PL - polished (Ra < 0.8 µ...
H-NBR
0.1940
84879059
YES
Adjustable Hand Lever GN ...
GN 305-78-M10-PL-E
78
M10
22
22.8
24
51.3
18.5
71.3
3.0
15
PL - polished (Ra < 0.8 µ...
EPDM
0.1880
84879059
YES
Adjustable Hand Lever GN ...
GN 305-78-M10-PL-H
78
M10
22
22.8
24
51.3
18.5
71.3
3.0
15
PL - polished (Ra < 0.8 µ...
H-NBR
0.1891
84879059
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表