您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 509.1 - Ball Transfer Units, Steel, Specification SBL Housing steel
Elesa+Ganter
Conveyor components
GN 509.1
GN 509.1 SBL
Powered by
CAD模型選擇
{elesa_ganter/coveyor_components/gn509_1/gn509_1_sbl/gn509_1_sbl.prj},{NB=Kugelrolle, Stahl GN 509.1-22-SBL},{PARTNUMBER=GN 509.1-22-SBL},{GROESSE=22},{D1=22.2},{D2=36},{D3=45},{H1=20.7},{H2=9.8},{H3=5.0},{H4=2.4},{C=1300},{V1=16.500},{W=165.000},{MAT=Stahl, verzinkt, blau passiviert},{WEIGHT=0.1860},{CTN=84829900},{ROHS=YES},{INFOEG=Produktdetails},{R=2.000},{DX=21.280},{LX=19.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
GROESSE
Size
[mm]
D1
Ball
[mm]
D2
±0.08
[mm]
D3
[mm]
H1
±0.3
[mm]
H2
±0.3
[mm]
H3
±0.3
[mm]
H4
[mm]
C
Load
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball Transfer Unit, Steel...
GN 509.1-12-SBL
12
12.7
22
27
9.0
8.0
4.0
3.2
200
0.0350
84829900
YES
Ball Transfer Unit, Steel...
GN 509.1-15-SBL
15
15.8
24
30
11.9
8.1
3.5
1.0
500
0.0500
84829900
YES
Ball Transfer Unit, Steel...
GN 509.1-22-SBL
22
22.2
36
45
20.7
9.8
5.0
2.4
1300
0.1860
84829900
YES
Ball Transfer Unit, Steel...
GN 509.1-30-SBL
30
30.1
45
55
23.0
13.8
7.0
4.5
2500
0.3600
84829900
YES
Ball Transfer Unit, Steel...
GN 509.1-45-SBL
45
44.4
62
75
34.5
19.0
9.5
5.5
6000
0.9800
84829900
YES
Ball Transfer Unit, Steel...
GN 509.1-60-SBL
60
60.0
100
117
47.5
30.0
15.0
10.0
13000
3.8400
84829900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表