您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 310 - Stainless Steel-Gear lever handles, Type A, Ball knob DIN 319
Elesa+Ganter
固定及旋转手柄
GN 310
GN 310 NI
GN 310 A NI
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/gn310/gn310_ni/gn310_a_ni/gn310_a_ni.prj},{NB=Edelstahl-Griffstange GN 310-12-100-A-NI},{PARTNUMBER=GN 310-12-100-A-NI},{FORM=A},{L1=100},{L1X=100,125,160},{D1=12},{D2=M10},{D3=32},{D4=0},{L2=14},{L3=29.0},{L4=0},{NDM=10.000},{KDM=8.160},{WEIGHT=0.0960},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Gear leve...
GN 310-8-63-A-NI
63
8
M6
20
9
18.0
0.0285
73181900
YES
Stainless Steel-Gear leve...
GN 310-8-80-A-NI
80
8
M6
20
9
18.0
0.0340
73181900
YES
Stainless Steel-Gear leve...
GN 310-8-100-A-NI
100
8
M6
20
9
18.0
0.0450
73181900
YES
Stainless Steel-Gear leve...
GN 310-10-80-A-NI
80
10
M8
25
11
22.5
0.0540
73181900
YES
Stainless Steel-Gear leve...
GN 310-10-100-A-NI
100
10
M8
25
11
22.5
0.0630
73181900
YES
Stainless Steel-Gear leve...
GN 310-10-125-A-NI
125
10
M8
25
11
22.5
0.0780
73181900
YES
Stainless Steel-Gear leve...
GN 310-12-100-A-NI
100
12
M10
32
14
29.0
0.0960
73181900
YES
Stainless Steel-Gear leve...
GN 310-12-125-A-NI
125
12
M10
32
14
29.0
0.1180
73181900
YES
Stainless Steel-Gear leve...
GN 310-12-160-A-NI
160
12
M10
32
14
29.0
0.1540
73181900
YES
Stainless Steel-Gear leve...
GN 310-14-125-A-NI
125
14
M12
35
16
32.5
0.1610
73181900
YES
Stainless Steel-Gear leve...
GN 310-14-160-A-NI
160
14
M12
35
16
32.5
0.2040
73181900
YES
Stainless Steel-Gear leve...
GN 310-14-200-A-NI
200
14
M12
35
16
32.5
0.2520
73181900
YES
Stainless Steel-Gear leve...
GN 310-16-160-A-NI
160
16
M14
40
18
37.0
0.2700
73181900
YES
Stainless Steel-Gear leve...
GN 310-16-200-A-NI
200
16
M14
40
18
37.0
0.3310
73181900
YES
Stainless Steel-Gear leve...
GN 310-16-250-A-NI
250
16
M14
40
18
37.0
0.4060
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表