您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
I.622 - Handles
Elesa+Ganter
固定及旋转手柄
I.622
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/i622/38_i622.prj},{NB=Handles I.622/40-M8 C17},{PARTNUMBER=120997},{DESCRIPTION=I.622/40-M8 C17},{DIM01=26},{DIM02=42.0},{DIM03=M8},{DIM04=17},{DIM05=30},{DIM06=5.0},{WEIGHT=18},{SIZE=3.000},{NDM=8.000},{KDM=6.647},{COLOR=0.306,0.522,0.255},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
h
[mm]
DIM06
l1
[mm]
WEIGHT
重量
[g]
Handles I.622/25-M6 C9
120911
I.622/25-M6 C9
16
25.0
M6
12
16
3.5
4
Handles I.622/25-M6 C2
120912
I.622/25-M6 C2
16
25.0
M6
12
16
3.5
4
Handles I.622/25-M6 C3
120913
I.622/25-M6 C3
16
25.0
M6
12
16
3.5
4
Handles I.622/25-M6 C4
120914
I.622/25-M6 C4
16
25.0
M6
12
16
3.5
4
Handles I.622/25-M6 C5
120915
I.622/25-M6 C5
16
25.0
M6
12
16
3.5
4
Handles I.622/25-M6 C6
120916
I.622/25-M6 C6
16
25.0
M6
12
16
3.5
4
Handles I.622/25-M6 C17
120917
I.622/25-M6 C17
16
25.0
M6
12
16
3.5
4
Handles I.622/30-M8 C9
120951
I.622/30-M8 C9
20
32.0
M8
14
20
3.5
7
Handles I.622/30-M8 C2
120952
I.622/30-M8 C2
20
32.0
M8
14
20
3.5
7
Handles I.622/30-M8 C3
120953
I.622/30-M8 C3
20
32.0
M8
14
20
3.5
7
Handles I.622/30-M8 C4
120954
I.622/30-M8 C4
20
32.0
M8
14
20
3.5
7
Handles I.622/30-M8 C5
120955
I.622/30-M8 C5
20
32.0
M8
14
20
3.5
7
Handles I.622/30-M8 C6
120956
I.622/30-M8 C6
20
32.0
M8
14
20
3.5
7
Handles I.622/30-M8 C17
120957
I.622/30-M8 C17
20
32.0
M8
14
20
3.5
7
Handles I.622/40-M8 C9
120991
I.622/40-M8 C9
26
42.0
M8
17
30
5.0
18
Handles I.622/40-M8 C2
120992
I.622/40-M8 C2
26
42.0
M8
17
30
5.0
18
Handles I.622/40-M8 C3
120993
I.622/40-M8 C3
26
42.0
M8
17
30
5.0
18
Handles I.622/40-M8 C4
120994
I.622/40-M8 C4
26
42.0
M8
17
30
5.0
18
Handles I.622/40-M8 C5
120995
I.622/40-M8 C5
26
42.0
M8
17
30
5.0
18
Handles I.622/40-M8 C6
120996
I.622/40-M8 C6
26
42.0
M8
17
30
5.0
18
Handles I.622/40-M8 C17
120997
I.622/40-M8 C17
26
42.0
M8
17
30
5.0
18
Handles I.622/40-M10 C9
121001
I.622/40-M10 C9
26
42.0
M10
17
30
5.0
16
Handles I.622/40-M10 C2
121002
I.622/40-M10 C2
26
42.0
M10
17
30
5.0
16
Handles I.622/40-M10 C3
121003
I.622/40-M10 C3
26
42.0
M10
17
30
5.0
16
Handles I.622/40-M10 C4
121004
I.622/40-M10 C4
26
42.0
M10
17
30
5.0
16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表