您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
L.652-B - Handles
Elesa+Ganter
固定及旋转手柄
L.652
L.652
Powered by
CAD模型選擇
{elesa_ganter/fixed_revolving_fold_away_handles/l_652_combi/l_652/174_l652.prj},{NB=Handles L.652/67 B-M8-C9},{PARTNUMBER=32446},{DESCRIPTION=L.652/67 B-M8-C9},{DIM01=68.5},{DIM02=-},{DIM03=M8},{DIM04=16.5},{DIM05=37.0},{DIM06=-},{DIM07=20},{DIM08=24.5},{DIM09=-},{DIM10=4500},{WEIGHT=36},{S=16.500},{S1=20.000},{LL1=16.500},{L2=0.000},{D2=11.000},{DH9=0.000},{TYP=1},{NDM=8.000},{KDM=6.647},{R1=281.565},{R2=26.700},{R3=2.500},{R4=6.500},{R5=225.700},{R6=3.500},{R=0.376},{G=0.376},{B=0.376},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
l
[mm]
DIM02
dH9
[mm]
DIM03
d6H
ⁿ/ₐ
DIM04
S
[mm]
DIM05
H
[mm]
DIM06
d2
[mm]
DIM07
h
[mm]
DIM08
h1
[mm]
DIM09
l2
[mm]
DIM10
F
[N]
WEIGHT
重量
[g]
Handles L.652/40 B-M5-C9
32420
L.652/40 B-M5-C9
41.0
-
M5
13
28.0
-
16
18.5
-
2400
17
Handles L.652/40 B-M5-C6
32420-C6
L.652/40 B-M5-C6
41.0
-
M5
13
28.0
-
16
18.5
-
2400
17
Handles L.652/40 B-6-C9
32421
L.652/40 B-6-C9
41.0
6
-
13
28.0
9
18
18.5
23
2500
16
Handles L.652/40 B-M6-C9
32426
L.652/40 B-M6-C9
41.0
-
M6
13
28.0
-
16
18.5
-
2500
16
Handles L.652/40 B-M6-C2
32426-C2
L.652/40 B-M6-C2
41.0
-
M6
13
28.0
-
16
18.5
-
2500
16
Handles L.652/40 B-M6-C4
32426-C4
L.652/40 B-M6-C4
41.0
-
M6
13
28.0
-
16
18.5
-
2500
16
Handles L.652/40 B-M6-C6
32426-C6
L.652/40 B-M6-C6
41.0
-
M6
13
28.0
-
16
18.5
-
2500
16
Handles L.652/40 B-M6-C17
32426-C17
L.652/40 B-M6-C17
41.0
-
M6
13
28.0
-
16
18.5
-
2500
16
Handles L.652/55 B-M5-C9
32430
L.652/55 B-M5-C9
56.5
-
M5
15
33.0
-
15
21.5
-
2400
28
Handles L.652/55 B-6-C9
32431
L.652/55 B-6-C9
56.5
6
-
15
33.0
10
18
21.5
27
3300
27
Handles L.652/55 B-M6-C9
32436
L.652/55 B-M6-C9
56.5
-
M6
15
33.0
-
18
21.5
-
3300
27
Handles L.652/55 B-M6-C2
32436-C2
L.652/55 B-M6-C2
56.5
-
M6
15
33.0
-
18
21.5
-
3300
27
Handles L.652/55 B-M6-C4
32436-C4
L.652/55 B-M6-C4
56.5
-
M6
15
33.0
-
18
21.5
-
3300
27
Handles L.652/55 B-M6-C6
32436-C6
L.652/55 B-M6-C6
56.5
-
M6
15
33.0
-
18
21.5
-
3300
27
Handles L.652/55 B-M6-C17
32436-C17
L.652/55 B-M6-C17
56.5
-
M6
15
33.0
-
18
21.5
-
3300
27
Handles L.652/55 B-M8-C9
32432
L.652/55 B-M8-C9
56.5
-
M8
15
33.0
-
20
21.5
-
3300
28
Handles L.652/55 B-M8-C6
32432-C6
L.652/55 B-M8-C6
56.5
-
M8
15
33.0
-
20
21.5
-
3300
28
Handles L.652/67 B-6-C9
32441
L.652/67 B-6-C9
68.5
6
-
16.5
37.0
11
20
24.5
30
4500
38
Handles L.652/67 B-8-C9
32443
L.652/67 B-8-C9
68.5
8
-
16.5
37.0
11
20
24.5
30
4500
36
Handles L.652/67 B-M8-C9
32446
L.652/67 B-M8-C9
68.5
-
M8
16.5
37.0
-
20
24.5
-
4500
36
Handles L.652/67 B-M8-C2
32446-C2
L.652/67 B-M8-C2
68.5
-
M8
16.5
37.0
-
20
24.5
-
4500
36
Handles L.652/67 B-M8-C4
32446-C4
L.652/67 B-M8-C4
68.5
-
M8
16.5
37.0
-
20
24.5
-
4500
36
Handles L.652/67 B-M8-C6
32446-C6
L.652/67 B-M8-C6
68.5
-
M8
16.5
37.0
-
20
24.5
-
4500
36
Handles L.652/67 B-M8-C17
32446-C17
L.652/67 B-M8-C17
68.5
-
M8
16.5
37.0
-
20
24.5
-
4500
36
Handles L.652/67 B-M10-C9
32452
L.652/67 B-M10-C9
68.5
-
M10
16,5
37.0
-
20
24.5
-
5000
34
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表