您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 514 - Locking Plungers, Type A, without locknut
Elesa+Ganter
分度及定位元件
GN 514
GN 514 A
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn514/gn514_a/gn514_a_asmtab.prj},{NB=Verriegelungsbolzen GN 514-6-A (deactivated)},{PARTNUMBER=GN 514-6-A},{POS=2},{POSX=Raststift vorstehend,Knopf um W1 gedrückt,Raststift eingezogen,Knopf um W2 gedrückt},{D1=6},{D2=M12x1,5},{NDM=12.000},{KDM=10.160},{P=1.500},{D3=19},{E=15},{L1=6},{L2=38},{L3=20},{L4=44.5},{L5=9},{SW=13},{W1=3},{W2=9},{MAT=Stahl},{FEDERDRUCK=20},{FEDERDRUCK2=30},{PPATH=gn514_a_asmtpl.prj},{WEIGHT=0.0280},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.02/-0.05 Bore H7
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
E
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
SW
[mm]
W1
[mm]
W2
[mm]
FEDERDRUCK
Initial
[N]
FEDERDRUCK2
End
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Locking Plunger GN 514-6-...
GN 514-6-A
6
M12x1,5
19
15
6
38
20
44.5
9
13
3
9
20
30
0.0280
73182900
YES
Locking Plunger GN 514-8-...
GN 514-8-A
8
M16x1,5
25
19
8
46
26
54.5
11
17
3
11
40
40
0.0610
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表