您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 613 - Indexing plunger without head, Type A, without lock nut, with knob
Elesa+Ganter
分度及定位元件
GN 613
GN 613 A
Powered by
CAD模型選擇
{elesa_ganter/indexing_elements/gn613/gn613_a/gn613_a_asmtab.prj},{NB=Rastbolzen GN 613-6-A (deactivated)},{PARTNUMBER=GN 613-6-A},{POS=0},{POSX=eingerastet,ausgerastet},{D1=6},{D2=M12x1,5},{D3=25},{L1=54.5},{L2=6},{L3=26},{L4=10},{FEDERDRUCK=9},{FEDERDRUCK2=24},{ARTIKELNUMMER=GN 613.1- 6},{D2G=12.000},{D2K=10.160},{R=25.00},{T=2.00},{Z=7.00},{ZZ=2.00},{ZZZ=7.20},{ZZZZ=7.00},{PPATH=gn613_a_asmtpl.prj},{WEIGHT=0.0265},{CTN=73181900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Plunger -0.02/-0.04 Bore H7
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
~
[mm]
L2
min.
[mm]
L3
[mm]
FEDERDRUCK
Initial
[N]
FEDERDRUCK2
End
[N]
ARTIKELNUMMER
Screw driver
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Indexing plunger GN 613-5...
GN 613-5-A
5
M10x1
21
45.0
5
22
7
17
GN 613.1- 5
0.0170
73181900
YES
Indexing plunger GN 613-6...
GN 613-6-A
6
M12x1,5
25
54.5
6
26
9
24
GN 613.1- 6
0.0265
73181900
YES
Indexing plunger GN 613-8...
GN 613-8-A
8
M16x1,5
31
69.0
8
34
11
30
GN 613.1- 8
0.0590
73181900
YES
Indexing plunger GN 613-1...
GN 613-10-A
10
M20x1,5
31
80.0
10
43
19
45
GN 613.1- 10
0.1020
73181900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表