您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
DIN 71752 AL - Fork joints, Aluminium
Elesa+Ganter
接头
DIN 71752 AL
Powered by
CAD模型選擇
{elesa_ganter/joints/din71752_al/gn71752_al.prj},{NB=Gabelkopf ohne Bolzen DIN 71752-8-32-M8-AL},{PARTNUMBER=DIN 71752-8-32-M8-AL},{D1=8},{L1=32},{LX=16,32},{R=16.000},{K=1.500},{Z=1.000},{X=0.900},{Y=0.200},{W=1.100},{D2=M8},{NDM=8},{KDM=6.647},{A=16},{A1=22},{B=8},{D3=14},{L4=12.0},{WEIGHT=0.0183},{CTN=76169990},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
h11
[mm]
L1
[mm]
D2
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Fork head without bolt DI...
DIN 71752-4-8-M4-AL
4
8
M4
8
4
8
16
21
6.0
0.0016
76169990
YES
Fork head without bolt DI...
DIN 71752-4-16-M4-AL
4
16
M4
8
4
8
24
29
6.0
0.0000
76169990
YES
Fork head without bolt DI...
DIN 71752-5-10-M5-AL
5
10
M5
10
5
9
20
26
7.5
0.0030
76169990
YES
Fork head without bolt DI...
DIN 71752-5-20-M5-AL
5
20
M5
10
5
9
30
36
7.5
0.0060
76169990
YES
Fork head without bolt DI...
DIN 71752-6-12-M6-AL
6
12
M6
12
6
10
24
31
9.0
0.0045
76169990
YES
Fork head without bolt DI...
DIN 71752-6-24-M6-AL
6
24
M6
12
6
10
36
43
9.0
0.0000
76169990
YES
Fork head without bolt DI...
DIN 71752-8-16-M8-AL
8
16
M8
16
8
14
32
42
12.0
0.0123
76169990
YES
Fork head without bolt DI...
DIN 71752-8-32-M8-AL
8
32
M8
16
8
14
48
58
12.0
0.0183
76169990
YES
Fork head without bolt DI...
DIN 71752-10-20-M10-AL
10
20
M10
20
10
18
40
52
15.0
0.0280
76169990
YES
Fork head without bolt DI...
DIN 71752-10-40-M10-AL
10
40
M10
20
10
18
60
72
15.0
0.0000
76169990
YES
Fork head without bolt DI...
DIN 71752-12-24-M12-AL
12
24
M12
24
12
20
48
62
18.0
0.0390
76169990
YES
Fork head without bolt DI...
DIN 71752-12-48-M12-AL
12
48
M12
24
12
20
72
86
18.0
0.0000
76169990
YES
Fork head without bolt DI...
DIN 71752-14-28-M14-AL
14
28
M14
28
14
24
56
72
22.5
0.0569
76169990
YES
Fork head without bolt DI...
DIN 71752-14-56-M14-AL
14
56
M14
28
14
24
85
101
22.5
0.0000
76169990
YES
Fork head without bolt DI...
DIN 71752-16-32-M16-AL
16
32
M16
32
16
26
64
83
24.0
0.0922
76169990
YES
Fork head without bolt DI...
DIN 71752-16-64-M16-AL
16
64
M16
32
16
26
96
115
24.0
0.0000
76169990
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表