您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 17 - Leveling Feet, Stainless Steel AISI 304, FDA compliant, Type C3. Polished, rubber vulcanized, black
Elesa+Ganter
水平调整件
GN 17
Powered by
CAD模型選擇
{elesa_ganter/levelling_elements/gn17/gn17_asmtab.prj},{NB=Stellfuss, Edelstahl GN 17-80-M24-150-C3-V (0-0)},{PARTNUMBER=GN 17-80-M24-150-C3-V},{D1=80},{D2=M24},{WINKEL=0},{L1=-},{L1X=0},{L2=150},{L2X=150},{L3=-},{L3X=0},{D3=-},{D3X=0},{H1=-},{H1X=0},{H2=-},{H2X=0},{H3=38},{H3X=38},{L4=-},{L4X=0},{L5=-},{L5X=0},{L6=0},{L6X=0},{S=2},{SW1=-},{SW2=-},{SW4=17},{SW5=20},{SW6=-},{SW1X=0},{SW2X=0},{SW4X=17},{SW5X=20},{SW6X=0},{W=26},{AUSF=V - ohne Mutter},{VER=3},{MAT=Edelstahl},{WEIGHT=0.63900},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn17_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L4
[mm]
L5
[mm]
S
[mm]
SW1
[mm]
SW2
[mm]
SW4
[mm]
SW5
[mm]
SW6
[mm]
W
[°]
AUSF
Versions of threaded studs
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Leveling Foot, Stainless ...
GN 17-60-M8-40-C3-S
60
M8
40
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.12000
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M8-50-C3-S
60
M8
50
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.12350
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M8-63-C3-S
60
M8
63
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.12800
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M8-40-C3-SK
60
M8
40
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.12400
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M8-50-C3-SK
60
M8
50
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.12750
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M8-63-C3-SK
60
M8
63
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.13200
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M10-50-C3-S
60
M10
50
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.13300
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M10-60-C3-S
60
M10
60
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.13700
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M10-80-C3-S
60
M10
80
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.14700
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M10-100-C3-S
60
M10
100
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.15800
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M10-50-C3-SK
60
M10
50
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.14200
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M10-60-C3-SK
60
M10
60
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.14600
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M10-80-C3-SK
60
M10
80
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.15600
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M10-100-C3-SK
60
M10
100
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.16700
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M12-60-C3-S
60
M12
60
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.15100
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M12-80-C3-S
60
M12
80
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.16500
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M12-100-C3-S
60
M12
100
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.18000
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M12-125-C3-S
60
M12
125
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
S - without nut, external...
0.19700
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M12-60-C3-SK
60
M12
60
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.16300
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M12-80-C3-SK
60
M12
80
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.17700
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M12-100-C3-SK
60
M12
100
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.19200
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M12-125-C3-SK
60
M12
125
-
-
-
31
-
-
-
-
2
17
-
-
-
-
32
SK - with nut, external h...
0.20900
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M16-75-C3-T
60
M16
75
-
-
-
-
37
-
-
-
2
-
12
-
-
-
32
T - without nut, wrench f...
0.20900
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M16-100-C3-T
60
M16
100
-
-
-
-
37
-
-
-
2
-
12
-
-
-
32
T - without nut, wrench f...
0.24200
73269098
YES
Leveling Foot, Stainless ...
GN 17-60-M16-125-C3-T
60
M16
125
-
-
-
-
37
-
-
-
2
-
12
-
-
-
32
T - without nut, wrench f...
0.27400
73269098
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表