您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 1024-ST-E - Spring cotter pins, Type E, with single winding
Elesa+Ganter
机械操作件
GN 1024
GN 1024 ST
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn1024/gn1024_st/gn1024st_e.prj},{NB=Federstecker GN 1024-ST-3-E (10)},{PARTNUMBER=GN 1024-ST-3-E},{WERKSTOFF=ST},{TYPE=E},{D1=3},{D11=3.000},{D2=10.0},{D2MIN=10.000},{D2MAX=16.000},{D3=3.5},{H=23},{L1=72},{L2=42},{L3=30},{L4=44},{M=55},{DM=40},{B=16},{MATERIAL=Stahl},{WEIGHT=0.0100},{L5=0.750},{VERS=3.000},{CTN=73209090},{ROHS=YES},{A1=5.360},{A2=9.020},{R1=2.000},{R2=7.500},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D3
recommended holding Ø
[mm]
H
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
M
Mounting
[N]
DM
Dismantling
[N]
B
for bolt Ø
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring cotter pin GN 1024...
GN 1024-ST-1,5-E
1,5
2.0
9
45
25
20
25
9
8
8
0.0010
73209090
YES
Spring cotter pin GN 1024...
GN 1024-ST-2-E
2
2.5
13
57
32
25
34
14
9
12
0.0030
73209090
YES
Spring cotter pin GN 1024...
GN 1024-ST-3-E
3
3.5
23
72
42
30
44
55
40
16
0.0100
73209090
YES
Spring cotter pin GN 1024...
GN 1024-ST-4-E
4
4.5
27
74
44
30
48
210
170
20
0.0150
73209090
YES
Spring cotter pin GN 1024...
GN 1024-ST-5-E
5
5.5
32
102
57
45
61
280
210
25
0.0340
73209090
YES
Spring cotter pin GN 1024...
GN 1024-ST-6-E
6
6.5
42
126
73
53
77
240
150
30
0.0600
73209090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表