您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 586.1 - Load rings (rotating)
Elesa+Ganter
机械操作件
GN 586.1
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn586_1/gn586_1_asmtab.prj},{NB=Drehbare Lastbuegel GN 586.1-M12 (0)},{PARTNUMBER=GN 586.1-M12},{D1=M12},{D1X=12},{POS=0},{D2=26},{H1=87},{H2=75},{H3=38},{H4=37},{K1=12.0},{K2=52},{K3=34},{K4=75},{K5=45},{L1=18},{L2=32.0},{R=32},{SW1=19},{SW2=8},{A=150},{N=1.35},{WEIGHT=0.31000},{CTN=73269098},{ROHS=YES},{VERS=3},{INFOEG=Produktdetails},{PPATH=gn586_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
K1
[mm]
K2
[mm]
K3
[mm]
K4
[mm]
K5
[mm]
L1
Length
[mm]
L2
[mm]
R
[mm]
SW1
[mm]
SW2
[mm]
A
Tightenin torque
[Nm]
N
Nominal Load
[t]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Load ring (rotating) GN 5...
GN 586.1-M8
M8
24
87
75
40
35
12.0
52
34
75
45
11
30.0
32
13
5
30
0.63
0.26000
73269098
YES
Load ring (rotating) GN 5...
GN 586.1-M10
M10
24
87
75
39
36
12.0
52
34
75
45
15
30.0
32
17
6
60
0.90
0.28000
73269098
YES
Load ring (rotating) GN 5...
GN 586.1-M12
M12
26
87
75
38
37
12.0
52
34
75
45
18
32.0
32
19
8
150
1.35
0.31000
73269098
YES
Load ring (rotating) GN 5...
GN 586.1-M16
M16
30
99
85
39
46
13.5
56
38
86
47
22
34.5
38
24
10
150
2.00
0.50000
73269098
YES
Load ring (rotating) GN 5...
GN 586.1-M20
M20
45
127
110
55
55
16.5
82
54
113
64
32
50.0
48
30
12
400
3.50
1.20000
73269098
YES
Load ring (rotating) GN 5...
GN 586.1-M24
M24
45
143
125
67
58
18.0
82
54
130
78
37
50.0
48
36
14
760
4.50
1.37000
73269098
YES
Load ring (rotating) GN 5...
GN 586.1-M30
M30
60
170
147
67
80
22.5
103
65
151
80
49
60.0
67
46
17
1000
6.70
3.06000
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表