您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 606 AN - Stainless Steel - Ball point screws , Type AN, full ball
Elesa+Ganter
机械操作件
GN 606 NI
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn606_ni/gn606_an.prj},{NB=Edelstahl-Kugelspannschraube GN 606-M6-40-AN},{PARTNUMBER=GN 606-M6-40-AN},{D1=M6},{ND=6.000},{KD=4.773},{L1=40},{L1X=16,20,25,30,40},{D2=4.0},{D4=10.0},{L2=1.3},{L5=3.0},{L6=6},{SW=5},{T2=3.000},{R=0.600},{WEIGHT=0.0110},{CTN=73181562},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
L1
Nominal length
[mm]
D2
[mm]
D4
[mm]
L2
~
[mm]
L5
[mm]
L6
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Ball poin...
GN 606-M4-10-AN
M4
10
2.5
7.0
0.8
2.1
4
3
0.0020
73181562
YES
Stainless Steel-Ball poin...
GN 606-M4-12-AN
M4
12
2.5
7.0
0.8
2.1
4
3
0.0020
73181562
YES
Stainless Steel-Ball poin...
GN 606-M4-16-AN
M4
16
2.5
7.0
0.8
2.1
4
3
0.0020
73181562
YES
Stainless Steel-Ball poin...
GN 606-M4-20-AN
M4
20
2.5
7.0
0.8
2.1
4
3
0.0020
73181562
YES
Stainless Steel-Ball poin...
GN 606-M4-25-AN
M4
25
2.5
7.0
0.8
2.1
4
3
0.0030
73181562
YES
Stainless Steel-Ball poin...
GN 606-M5-12-AN
M5
12
3.0
8.5
1.0
2.4
5
4
0.0030
73181562
YES
Stainless Steel-Ball poin...
GN 606-M5-16-AN
M5
16
3.0
8.5
1.0
2.4
5
4
0.0030
73181562
YES
Stainless Steel-Ball poin...
GN 606-M5-20-AN
M5
20
3.0
8.5
1.0
2.4
5
4
0.0040
73181562
YES
Stainless Steel-Ball poin...
GN 606-M5-25-AN
M5
25
3.0
8.5
1.0
2.4
5
4
0.0040
73181562
YES
Stainless Steel-Ball poin...
GN 606-M5-30-AN
M5
30
3.0
8.5
1.0
2.4
5
4
0.0050
73181562
YES
Stainless Steel-Ball poin...
GN 606-M6-16-AN
M6
16
4.0
10.0
1.3
3.0
6
5
0.0060
73181562
YES
Stainless Steel-Ball poin...
GN 606-M6-20-AN
M6
20
4.0
10.0
1.3
3.0
6
5
0.0070
73181562
YES
Stainless Steel-Ball poin...
GN 606-M6-25-AN
M6
25
4.0
10.0
1.3
3.0
6
5
0.0080
73181562
YES
Stainless Steel-Ball poin...
GN 606-M6-30-AN
M6
30
4.0
10.0
1.3
3.0
6
5
0.0090
73181562
YES
Stainless Steel-Ball poin...
GN 606-M6-40-AN
M6
40
4.0
10.0
1.3
3.0
6
5
0.0110
73181562
YES
Stainless Steel-Ball poin...
GN 606-M8-20-AN
M8
20
5.5
13.0
1.8
3.5
8
6
0.0140
73181562
YES
Stainless Steel-Ball poin...
GN 606-M8-30-AN
M8
30
5.5
13.0
1.8
3.5
8
6
0.0200
73181562
YES
Stainless Steel-Ball poin...
GN 606-M8-35-AN
M8
35
5.5
13.0
1.8
3.5
8
6
0.0190
73181562
YES
Stainless Steel-Ball poin...
GN 606-M8-40-AN
M8
40
5.5
13.0
1.8
3.5
8
6
0.0190
73181562
YES
Stainless Steel-Ball poin...
GN 606-M8-50-AN
M8
50
5.5
13.0
1.8
3.5
8
6
0.0250
73181562
YES
Stainless Steel-Ball poin...
GN 606-M10-25-AN
M10
25
7.0
16.0
2.3
4.5
10
8
0.0260
73181562
YES
Stainless Steel-Ball poin...
GN 606-M10-30-AN
M10
30
7.0
16.0
2.3
4.5
10
8
0.0270
73181562
YES
Stainless Steel-Ball poin...
GN 606-M10-40-AN
M10
40
7.0
16.0
2.3
4.5
10
8
0.0320
73181562
YES
Stainless Steel-Ball poin...
GN 606-M10-50-AN
M10
50
7.0
16.0
2.3
4.5
10
8
0.0400
73181562
YES
Stainless Steel-Ball poin...
GN 606-M10-60-AN
M10
60
7.0
16.0
2.3
4.5
10
8
0.0470
73181562
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表