您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 6311.1 - Thrust pads, Type P, Thrust pad surface with prism, without plastic cap
Elesa+Ganter
机械操作件
GN 6311.1
GN 6311.1 ST
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn6311_1/gn6311_1_st/gn6311_1_p.prj},{NB=Druckstueck GN 6311.1-20-P},{PARTNUMBER=GN 6311.1-20-P},{D1=20},{B=12},{D2=9.2},{D3MIN=7.5},{D3MAX=20},{E=5.6},{H1=10},{H2=13},{S=1.5},{GEWSTIFT=M10,M12},{WEIGHT=0.0240},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
B
[mm]
D2
+0,2
[mm]
D3MIN
min.
[mm]
D3MAX
max.
[mm]
E
≈
[mm]
H2
[mm]
S
[mm]
GEWSTIFT
suitable for grub screw DIN 6332
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Thrust pad GN 6311.1-12-P
GN 6311.1-12-P
12
8
5.2
7.5
44
4.5
9
1.5
M6
0.0062
73269098
YES
Thrust pad GN 6311.1-16-P
GN 6311.1-16-P
16
10
6.3
7.5
16
5.3
11
1.5
M8
0.0130
73269098
YES
Thrust pad GN 6311.1-20-P
GN 6311.1-20-P
20
12
9.2
7.5
20
5.6
13
1.5
M10,M12
0.0240
73269098
YES
Thrust pad GN 6311.1-25-P
GN 6311.1-25-P
25
16
9.2
7.5
24
6.9
15
1.5
M10,M12
0.0430
73269098
YES
Thrust pad GN 6311.1-32-P
GN 6311.1-32-P
32
22
12.5
7.5
32
9.5
19
1.5
M16
0.0800
73269098
YES
Thrust pad GN 6311.1-40-P
GN 6311.1-40-P
40
25
16.5
7.5
50
10.5
22
1.5
M20
0.1551
73269098
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表