您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 6342 - Washers with axial friction bearing
Elesa+Ganter
机械操作件
GN 6342
GN 6342 ST
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn6342/gn6342_st/gn_6342.prj},{NB=Unterlegscheibe mit Axial-Gleitlager GN 6342-ST-26-8},{PARTNUMBER=GN 6342-ST-26-8},{D1=26},{D2=8},{D3=22},{H=7},{SCH=M8},{WER='ST','Stahl','NI','Edelstahl'},{CH1=0.600},{R1=22.800},{R1V=0.400},{V1=4.000},{V2=0.500},{DX=12.000},{WEIGHT=0.0214},{CTN=73182900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
+0.2/+0.4
[mm]
D3
[mm]
H
[mm]
SCH
for screw with thread
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Washer with axial frictio...
GN 6342-ST-20-6
20
6
16
6
M6
0.0104
73182900
YES
Washer with axial frictio...
GN 6342-ST-26-8
26
8
22
7
M8
0.0214
73182900
YES
Washer with axial frictio...
GN 6342-ST-28-10
28
10
24
8
M10
0.0277
73182900
YES
Washer with axial frictio...
GN 6342-ST-32-12
32
12
28
9
M12
0.0409
73182900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表