您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 6343 NI - Washers / Levelling disks
Elesa+Ganter
机械操作件
GN 6343
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn6343/gn_6343_ni.prj},{NB=Unterleg- / Ausgleichscheibe GN 6343-NI-8-16-3},{PARTNUMBER=GN 6343-NI-8-16-3},{D1=8},{D2=16},{S=3},{WEIGHT=0.0036},{CTN=73182200},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
+0.1/+0.3
[mm]
D2
−0.2
[mm]
S
±0.1
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Washer / Levelling disk G...
GN 6343-NI-4-8-1
4
8
1
0.0024
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-4-8-2
4
8
2
0.0033
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-4-12-1
4
12
1
0.0080
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-4-12-2
4
12
2
0.0160
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-4-12-3
4
12
3
0.0024
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-5-10-1
5
10
1
0.0050
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-5-10-2
5
10
2
0.0100
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-5-10-3
5
10
3
0.0014
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-5-15-2
5
15
2
0.0025
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-5-15-3
5
15
3
0.0037
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-6-12-1
6
12
1
0.0010
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-6-12-2
6
12
2
0.0010
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-6-12-3
6
12
3
0.0020
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-6-20-2
6
20
2
0.0045
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-6-20-3
6
20
3
0.0068
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-6-20-5
6
20
5
0.0110
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-8-16-2
8
16
2
0.0024
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-8-16-3
8
16
3
0.0036
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-8-16-5
8
16
5
0.0060
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-8-25-2
8
25
2
0.0060
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-8-25-3
8
25
3
0.0100
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-8-25-5
8
25
5
0.0170
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-10-20-2
10
20
2
0.0037
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-10-20-3
10
20
3
0.0056
73182200
YES
Washer / Levelling disk G...
GN 6343-NI-10-20-5
10
20
5
0.0100
73182200
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表