您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 7062.2 - Semi-split Stainless Steel-Set collars, Type B, with two countersunk holes for socket head cap screws
Elesa+Ganter
机械操作件
GN 7062.2
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn7062_2/gn7062_2_b.prj},{NB=Geschlitzter Edelstahl-Stellring GN 7062.2-42-B20-NI-B},{PARTNUMBER=GN 7062.2-42-B20-NI-B},{D1=42},{D2=B20},{D2X=20},{B=15},{D3=M5},{D3X=5},{D5=4.5},{M=31.0},{S=3.0},{X=0.6},{WEIGHT=0.0900},{CTN=73269096},{ROHS=YES},{VERS=6},{INFOEG=Produktdetails},{AX=14.500},{AY=6.000},{BX=8.500},{BX2=4.500},{LX=7.000},{C=5},{SW=4},{SWY=3.0},{LD3=12},{D4Y=14.25},{D5X=4.4},{D5D=7.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H10 recommended shaft tolerance h11
[mm]
B
±0.2
[mm]
D3
Thread
ⁿ/ₐ
D5
[mm]
M
[mm]
S
[mm]
X
≈ Protrusion of cap thread
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Semi-split Stainless Stee...
GN 7062.2-30-B12-NI-B
30
B12
11
M4
3.5
21.0
2.1
0.7
0.0372
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-32-B14-NI-B
32
B14
11
M4
3.5
23.0
2.1
0.7
0.0444
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-36-B15-NI-B
36
B15
13
M5
4.5
25.5
2.1
1.4
0.0606
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-36-B16-NI-B
36
B16
13
M5
4.5
26.0
2.1
1.4
0.0604
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-42-B18-NI-B
42
B18
15
M5
4.5
30.0
3.0
0.6
0.0968
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-42-B20-NI-B
42
B20
15
M5
4.5
31.0
3.0
0.6
0.0900
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-48-B22-NI-B
48
B22
15
M5
5.5
35.0
3.0
0.0
0.1223
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-48-B25-NI-B
48
B25
15
M5
5.5
36.5
3.0
0.0
0.1112
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-55-B28-NI-B
55
B28
15
M6
5.5
41.5
3.0
0.5
0.1541
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-55-B30-NI-B
55
B30
15
M6
5.5
42.5
3.0
0.5
0.1441
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-60-B32-NI-B
60
B32
15
M6
5.5
46.0
4.0
0.4
0.1979
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-60-B35-NI-B
60
B35
15
M6
5.5
47.5
4.0
0.4
0.1597
73269096
YES
Semi-split Stainless Stee...
GN 7062.2-65-B40-NI-B
65
B40
15
M6
5.5
52.5
4.0
0.5
0.1795
73269096
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表