您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 709.1 - Clamping pads, Type RH, Serrated contact face, with hard metal ball
Elesa+Ganter
机械操作件
GN 709.1
GN 709.1 RH
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn709_1/gn709_1_rh/gn_709_1_rh.prj},{NB=Pendelelement GN 709.1-20-M10-RH (0)},{PARTNUMBER=GN 709.1-20-M10-RH},{D1=20},{D2=M10},{D2NDM=10.000},{D2KDM=8.160},{D3=13.2},{D4=16},{L1=18},{L2=18},{L3=10},{SW=17},{SB=25},{ROT=0},{D3X=17.400},{D3XX=17.150},{D4X=7.800},{LX=12.070},{LXX=6.035},{LX1=3.320},{LX2=6.500},{B=7.500},{B1=6.500},{N=6.000},{WEIGHT=0.0513},{CTN=84662020},{ROHS=YES},{INFOEG=Produktdetails},{LL=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
Ball Ø
[mm]
L2
± 0.1
[mm]
L3
[mm]
SW
[mm]
SB
Static load max.
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Clamping pad GN 709.1-13-...
GN 709.1-13-M6-RH
13
M6
8.3
10
13
8
11
10
0.0144
84662020
YES
Clamping pad GN 709.1-13-...
GN 709.1-13-M8-RH
13
M8
8.3
10
13
8
11
10
0.0155
84662020
YES
Clamping pad GN 709.1-20-...
GN 709.1-20-M8-RH
20
M8
13.2
16
18
10
17
25
0.0489
84662020
YES
Clamping pad GN 709.1-20-...
GN 709.1-20-M10-RH
20
M10
13.2
16
18
10
17
25
0.0513
84662020
YES
Clamping pad GN 709.1-20-...
GN 709.1-20-M12-RH
20
M12
13.2
16
18
12
17
25
0.0539
84662020
YES
Clamping pad GN 709.1-30-...
GN 709.1-30-M16-RH
30
M16
20.0
25
27
16
27
90
0.1879
84662020
YES
Clamping pad GN 709.1-50-...
GN 709.1-50-M20-RH
50
M20
34.5
40
35
20
41
165
0.6334
84662020
YES
Clamping pad GN 709.1-50-...
GN 709.1-50-M24-RH
50
M24
34.5
40
35
24
41
165
0.6622
84662020
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表