您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 709.35 - Stainless Steel-Clamping pads adjustable, Type B Smooth contact face
Elesa+Ganter
机械操作件
GN 709.35
GN 709.35 B
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn709_35/gn709_35_b/gn_709_35_b_asmtab.prj},{NB=Edelstahl-Pendelelement GN 709.35-17-M12-B (0-0)},{PARTNUMBER=GN 709.35-17-M12-B},{ABSTAND=0},{ROT=0},{SW1=17},{D1=M12},{D1NDM=12.000},{D1KDM=9.853},{D2=8.6},{D3=12.0},{E=19},{E1=19.0},{L1=35},{L2=50.7},{SW2=19},{SB=15},{D2X=13.600},{D2XX=13.200},{D4X=9.400},{LX=8.370},{LXX=4.185},{LX1=2.000},{LX2=11.200},{B=5.000},{B1=31.500},{M=6.0},{PPATH=gn_709_35_b_asmtpl.prj},{WEIGHT=0.0560},{CTN=84662020},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
SW1
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
D3
Ball Ø
[mm]
E
[mm]
L1
[mm]
L2
[mm]
SW2
[mm]
SB
Static load max.
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Clamping ...
GN 709.35-13-M8-B
13
M8
5.8
8.5
14.5
25
36.6
13
8
0.0200
84662020
YES
Stainless Steel-Clamping ...
GN 709.35-17-M10-B
17
M10
8.6
12.0
19
30
45.7
17
8
0.0438
84662020
YES
Stainless Steel-Clamping ...
GN 709.35-17-M12-B
17
M12
8.6
12.0
19
35
50.7
19
15
0.0560
84662020
YES
Stainless Steel-Clamping ...
GN 709.35-24-M16-B
24
M16
10.5
16.0
27
40
60.7
24
25
0.1278
84662020
YES
Stainless Steel-Clamping ...
GN 709.35-30-M20-B
30
M20
20.0
25.0
33
50
77.3
30
90
0.2710
84662020
YES
Stainless Steel-Clamping ...
GN 709.35-36-M24-B
36
M24
20.0
25.0
40
70
100.0
36
90
0.4634
84662020
YES
Stainless Steel-Clamping ...
GN 709.35-46-M30x1,5-B
46
M30x1,5
34.6
40.0
51
65
100.0
46
165
0.8754
84662020
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表