您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 924 - Spoked handwheels, with revolving hangle, without keway
Elesa+Ganter
操作件
GN 924
GN 924 R
GN 924 R B
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/gn924/gn924_r/gn924_r_b/gn_924_r_b.prj},{NB=Speichenhandrad GN 924-140-B16-R-SR},{PARTNUMBER=GN 924-140-B16-R-SR},{D1=140},{D2Y=16},{D2=B16},{D2X=14,16},{D3=36},{D4=28.5},{B=16.5},{H=13.0},{L1=19},{L2=36},{L3=76.5},{R=52.0},{ZG=24},{VS=GN 184-25},{FARBEVIS=silber},{VER=2},{WEIGHT=0.4400},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 Bore
ⁿ/ₐ
D3
[mm]
D4
[mm]
B
[mm]
H
[mm]
L1
[mm]
L2
~
[mm]
L3
[mm]
R
[mm]
ZG
Ø Handle GN 798
[mm]
VS
recommended countersunk washer
ⁿ/ₐ
FARBEVIS
Colour
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spoked handwheel GN 924-1...
GN 924-125-B12-R-SW
125
B12
31
22.0
15.0
11.0
18
33
61.5
45.5
22
GN 184-20
black
0.3400
84879090
YES
Spoked handwheel GN 924-1...
GN 924-125-B12-R-SR
125
B12
31
22.0
15.0
11.0
18
33
61.5
45.5
22
GN 184-20
silver
0.3500
84879090
YES
Spoked handwheel GN 924-1...
GN 924-125-B14-R-SW
125
B14
31
22.0
15.0
11.0
18
33
61.5
45.5
22
GN 184-20
black
0.3290
84879090
YES
Spoked handwheel GN 924-1...
GN 924-125-B14-R-SR
125
B14
31
22.0
15.0
11.0
18
33
61.5
45.5
22
GN 184-20
silver
0.2900
84879090
YES
Spoked handwheel GN 924-1...
GN 924-140-B14-R-SW
140
B14
36
28.5
16.5
13.0
19
36
76.5
52.0
24
GN 184-25
black
0.4500
84879090
YES
Spoked handwheel GN 924-1...
GN 924-140-B14-R-SR
140
B14
36
28.5
16.5
13.0
19
36
76.5
52.0
24
GN 184-25
silver
0.4600
84879090
YES
Spoked handwheel GN 924-1...
GN 924-140-B16-R-SW
140
B16
36
28.5
16.5
13.0
19
36
76.5
52.0
24
GN 184-25
black
0.4000
84879090
YES
Spoked handwheel GN 924-1...
GN 924-140-B16-R-SR
140
B16
36
28.5
16.5
13.0
19
36
76.5
52.0
24
GN 184-25
silver
0.4400
84879090
YES
Spoked handwheel GN 924-1...
GN 924-160-B14-R-SW
160
B14
36
28.5
18.0
14.5
20
39
76.5
61.0
24
GN 184-25
black
0.5600
84879090
YES
Spoked handwheel GN 924-1...
GN 924-160-B14-R-SR
160
B14
36
28.5
18.0
14.5
20
39
76.5
61.0
24
GN 184-25
silver
0.5600
84879090
YES
Spoked handwheel GN 924-1...
GN 924-160-B16-R-SW
160
B16
36
28.5
18.0
14.5
20
39
76.5
61.0
24
GN 184-25
black
0.5500
84879090
YES
Spoked handwheel GN 924-1...
GN 924-160-B16-R-SR
160
B16
36
28.5
18.0
14.5
20
39
76.5
61.0
24
GN 184-25
silver
0.5600
84879090
YES
Spoked handwheel GN 924-2...
GN 924-200-B18-R-SW
200
B18
42
36.0
20.5
16.0
24
45
85.0
77.5
25
GN 184-32
black
0.8900
84879090
YES
Spoked handwheel GN 924-2...
GN 924-200-B18-R-SR
200
B18
42
36.0
20.5
16.0
24
45
85.0
77.5
25
GN 184-32
silver
0.8750
84879090
YES
Spoked handwheel GN 924-2...
GN 924-200-B20-R-SW
200
B20
42
36.0
20.5
16.0
24
45
85.0
77.5
25
GN 184-32
black
0.8800
84879090
YES
Spoked handwheel GN 924-2...
GN 924-200-B20-R-SR
200
B20
42
36.0
20.5
16.0
24
45
85.0
77.5
25
GN 184-32
silver
0.8600
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表