您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 52.1 - Retaining magnets, rod-shaped, Identification no. 2, Tolerance d = h6
Elesa+Ganter
磁体
GN 52.1
GN 52.1 K2
Powered by
CAD模型選擇
{elesa_ganter/retaining_magnets/gn52_1/gn52_1_k2/gn52_1_k1.prj},{NB=Haltemagnet GN 52.1-ND-13-2},{PARTNUMBER=GN 52.1-ND-13-2},{D=13},{D1=13.000},{H=18},{K=13},{WSVIS=Neodym, Eisen, Bor},{NKX='AN','Aluminium, Nickel, Cobalt','ND','Neodym, Eisen, Bor'},{NK=60.0},{HAN=18.000},{HND=18.000},{KAN=6.000},{KND=13.000},{D11=11.380},{D12=9.750},{R=0.410},{R2=0.410},{D112=11.380},{D122=9.750},{WEIGHT=0.0180},{CTN=85051110},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D
±0,2
[mm]
H
±0,2
[mm]
K
max. Dimension
[mm]
WSVIS
Magnet material
ⁿ/ₐ
NK
Nominal adhesive forces
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Retaining magnet GN 52.1-...
GN 52.1-ND-4-2
4
10
7
Neodiymium, iron, boron
2.5
0.0010
85051110
YES
Retaining magnet GN 52.1-...
GN 52.1-ND-5-2
5
10
6
Neodiymium, iron, boron
4.5
0.0010
85051110
YES
Retaining magnet GN 52.1-...
GN 52.1-AN-6-2
6
10
2
Aluminium, nickel, cobalt
2.0
0.0020
85051190
YES
Retaining magnet GN 52.1-...
GN 52.1-ND-6-2
6
10
5
Neodiymium, iron, boron
6.0
0.0020
85051110
YES
Retaining magnet GN 52.1-...
GN 52.1-AN-8-2
8
12
3
Aluminium, nickel, cobalt
4.0
0.0050
85051190
YES
Retaining magnet GN 52.1-...
GN 52.1-ND-8-2
8
12
7
Neodiymium, iron, boron
12.0
0.0040
85051110
YES
Retaining magnet GN 52.1-...
GN 52.1-AN-10-2
10
16
6
Aluminium, nickel, cobalt
8.5
0.0100
85051190
YES
Retaining magnet GN 52.1-...
GN 52.1-ND-10-2
10
16
11
Neodiymium, iron, boron
24.0
0.0090
85051110
YES
Retaining magnet GN 52.1-...
GN 52.1-AN-13-2
13
18
6
Aluminium, nickel, cobalt
12.0
0.0180
85051190
YES
Retaining magnet GN 52.1-...
GN 52.1-ND-13-2
13
18
13
Neodiymium, iron, boron
60.0
0.0180
85051110
YES
Retaining magnet GN 52.1-...
GN 52.1-AN-16-2
16
20
6
Aluminium, nickel, cobalt
20.0
0.0300
85051190
YES
Retaining magnet GN 52.1-...
GN 52.1-ND-16-2
16
20
15
Neodiymium, iron, boron
90.0
0.0310
85051110
YES
Retaining magnet GN 52.1-...
GN 52.1-AN-20-2
20
25
5
Aluminium, nickel, cobalt
40.0
0.0570
85051190
YES
Retaining magnet GN 52.1-...
GN 52.1-ND-20-2
20
25
18
Neodiymium, iron, boron
135.0
0.0600
85051110
YES
Retaining magnet GN 52.1-...
GN 52.1-AN-25-2
25
30
7
Aluminium, nickel, cobalt
60.0
0.1060
85051190
YES
Retaining magnet GN 52.1-...
GN 52.1-ND-25-2
25
30
22
Neodiymium, iron, boron
190.0
0.1150
85051110
YES
Retaining magnet GN 52.1-...
GN 52.1-AN-32-2
32
35
4
Aluminium, nickel, cobalt
160.0
0.1870
85051190
YES
Retaining magnet GN 52.1-...
GN 52.1-ND-32-2
32
35
27
Neodiymium, iron, boron
340.0
0.2180
85051110
YES
Retaining magnet GN 52.1-...
GN 52.1-AN-40-2
40
45
5
Aluminium, nickel, cobalt
240.0
0.3900
85051190
YES
Retaining magnet GN 52.1-...
GN 52.1-AN-50-2
50
50
0
Aluminium, nickel, cobalt
400.0
0.6390
85051190
YES
Retaining magnet GN 52.1-...
GN 52.1-AN-63-2
63
60
5
Aluminium, nickel, cobalt
660.0
1.1750
85051190
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表