您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 133 - Two-Way Connector Clamp, Aluminum, with screw, stainless steel
Elesa+Ganter
管夹头
GN 133
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn133/gn_133_2.prj},{NB=Kreuz-Klemmverbinder GN 133-B30-B16-2-BL},{PARTNUMBER=GN 133-B30-B16-2-BL},{D11=30},{NDM3=8},{KDM3=6.464},{NDM4=6},{KDM4=4.771},{K1=40},{K2=36},{L1=81.5},{L2=40},{L3=26},{M=27},{A3=9.000},{B3=17.200},{C3=6.500},{S3=8.000},{E3=3.000},{F3=4.500},{G3=6.000},{H3=3.120},{J3=0.750},{T3=13.000},{R3=9.000},{A4=7.000},{B4=11.800},{C4=5.000},{S4=6.000},{E4=2.500},{F4=3.000},{G4=4.670},{H4=2.500},{J4=0.600},{T4=10.000},{R4=7.000},{L4=25.000},{L5=30.570},{M1=32.000},{M2=22.500},{M33=21.870},{M3=22.000},{M4=14.000},{N1=8.720},{N2=3.570},{O2=17.000},{O1=21.000},{O11=10.500},{P=3.000},{N3=8.710},{L6=21.000},{RPL=9.000},{RPD=5.500},{WEIGHT=0.1280},{D1=B30},{D2=B16},{D22='B12','B14','B16','B18'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
K1
Clamping length
[mm]
K2
Clamping length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
Z1
Screw location
ⁿ/ₐ
Z2
Screw location
ⁿ/ₐ
L4Z1
Clamping lever
[mm]
L4Z2
Clamping lever
[mm]
OBVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Two-Way Connector Clamp G...
GN 133-B20-B10-2-BL
B20
B10
40
36
81.5
40
26
27
M8-25
M6-20
-
63
blank
0.1770
76090000
YES
Two-Way Connector Clamp G...
GN 133-B20-B10-2-SW
B20
B10
40
36
81.5
40
26
27
M8-25
M6-20
-
63
black
0.1770
76090000
YES
Two-Way Connector Clamp G...
GN 133-B20-B12-2-BL
B20
B12
40
36
81.5
40
26
27
M8-25
M6-20
-
63
blank
0.1750
76090000
YES
Two-Way Connector Clamp G...
GN 133-B20-B12-2-SW
B20
B12
40
36
81.5
40
26
27
M8-25
M6-20
-
63
black
0.1750
76090000
YES
Two-Way Connector Clamp G...
GN 133-B20-B14-2-BL
B20
B14
40
36
81.5
40
26
27
M8-25
M6-20
-
63
blank
0.1740
76090000
YES
Two-Way Connector Clamp G...
GN 133-B20-B14-2-SW
B20
B14
40
36
81.5
40
26
27
M8-25
M6-20
-
63
black
0.1740
76090000
YES
Two-Way Connector Clamp G...
GN 133-B20-B15-2-BL
B20
B15
40
36
81.5
40
26
27
M8-25
M6-20
-
63
blank
0.1530
76090000
YES
Two-Way Connector Clamp G...
GN 133-B20-B15-2-SW
B20
B15
40
36
81.5
40
26
27
M8-25
M6-20
-
63
black
0.1530
76090000
YES
Two-Way Connector Clamp G...
GN 133-B20-B16-2-BL
B20
B16
40
36
81.5
40
26
27
M8-25
M6-20
-
63
blank
0.1200
76090000
YES
Two-Way Connector Clamp G...
GN 133-B20-B16-2-SW
B20
B16
40
36
81.5
40
26
27
M8-25
M6-20
-
63
black
0.1200
76090000
YES
Two-Way Connector Clamp G...
GN 133-B20-B18-2-BL
B20
B18
40
36
81.5
40
26
27
M8-25
M6-20
-
63
blank
0.1680
76090000
YES
Two-Way Connector Clamp G...
GN 133-B20-B18-2-SW
B20
B18
40
36
81.5
40
26
27
M8-25
M6-20
-
63
black
0.1680
76090000
YES
Two-Way Connector Clamp G...
GN 133-B25-B10-2-BL
B25
B10
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
blank
0.1770
76090000
YES
Two-Way Connector Clamp G...
GN 133-B25-B10-2-SW
B25
B10
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
black
0.1770
76090000
YES
Two-Way Connector Clamp G...
GN 133-B25-B12-2-BL
B25
B12
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
blank
0.1600
76090000
YES
Two-Way Connector Clamp G...
GN 133-B25-B12-2-SW
B25
B12
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
black
0.1600
76090000
YES
Two-Way Connector Clamp G...
GN 133-B25-B14-2-BL
B25
B14
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
blank
0.1550
76090000
YES
Two-Way Connector Clamp G...
GN 133-B25-B14-2-SW
B25
B14
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
black
0.1550
76090000
YES
Two-Way Connector Clamp G...
GN 133-B25-B15-2-BL
B25
B15
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
blank
0.1320
76090000
YES
Two-Way Connector Clamp G...
GN 133-B25-B15-2-SW
B25
B15
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
black
0.1320
76090000
YES
Two-Way Connector Clamp G...
GN 133-B25-B16-2-BL
B25
B16
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
blank
0.1560
76090000
YES
Two-Way Connector Clamp G...
GN 133-B25-B16-2-SW
B25
B16
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
black
0.1560
76090000
YES
Two-Way Connector Clamp G...
GN 133-B25-B18-2-BL
B25
B18
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
blank
0.1520
76090000
YES
Two-Way Connector Clamp G...
GN 133-B25-B18-2-SW
B25
B18
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
black
0.1520
76090000
YES
Two-Way Connector Clamp G...
GN 133-B30-B10-2-BL
B30
B10
40
36
81.5
40
26
27
M8-25
M6-20
63 | 78
63
blank
0.1770
76090000
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表