您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 424.1 - Arch handles
Elesa+Ganter
手柄
GN 424.1
Powered by
CAD模型選擇
{elesa_ganter/u_handles/gn424_1/gn424_1.prj},{NB=Bogengriff GN 424.1-10-128-SW},{PARTNUMBER=GN 424.1-10-128-SW},{OFLVIS=schwarz (strukturmatt)},{D=10},{L1=128 ±0.25},{L1X=128},{L2=146},{H=35},{X=58.628571},{WEIGHT=0.0860},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
OFLVIS
Surface
ⁿ/ₐ
D
[mm]
L1
[mm]
L2
~
[mm]
H
~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Arch handle GN 424.1-10-6...
GN 424.1-10-64-SW
black (textured finish)
10
64 ±0.25
75
35
0.0600
83024900
YES
Arch handle GN 424.1-10-6...
GN 424.1-10-64-SR
silver (textured finish)
10
64 ±0.25
75
35
0.0600
83024900
YES
Arch handle GN 424.1-10-6...
GN 424.1-10-64-CR
chromed
10
64 ±0.25
75
35
0.0600
83024900
YES
Arch handle GN 424.1-10-9...
GN 424.1-10-96-SW
black (textured finish)
10
96 ±0.25
111
35
0.0700
83024900
YES
Arch handle GN 424.1-10-9...
GN 424.1-10-96-SR
silver (textured finish)
10
96 ±0.25
111
35
0.0700
83024900
YES
Arch handle GN 424.1-10-9...
GN 424.1-10-96-CR
chromed
10
96 ±0.25
111
35
0.0700
83024900
YES
Arch handle GN 424.1-10-1...
GN 424.1-10-128-SW
black (textured finish)
10
128 ±0.25
146
35
0.0860
83024900
YES
Arch handle GN 424.1-10-1...
GN 424.1-10-128-SR
silver (textured finish)
10
128 ±0.25
146
35
0.0860
83024900
YES
Arch handle GN 424.1-10-1...
GN 424.1-10-128-CR
chromed
10
128 ±0.25
146
35
0.0860
83024900
YES
Arch handle GN 424.1-10-1...
GN 424.1-10-160-SW
black (textured finish)
10
160 ±0.25
181
35
0.1100
83024900
YES
Arch handle GN 424.1-10-1...
GN 424.1-10-160-SR
silver (textured finish)
10
160 ±0.25
181
35
0.1100
83024900
YES
Arch handle GN 424.1-10-1...
GN 424.1-10-160-CR
chromed
10
160 ±0.25
181
35
0.1100
83024900
YES
Arch handle GN 424.1-10-1...
GN 424.1-10-192-SW
black (textured finish)
10
192 ±0.35
219
35
0.1300
83024900
YES
Arch handle GN 424.1-10-1...
GN 424.1-10-192-SR
silver (textured finish)
10
192 ±0.35
219
35
0.1300
83024900
YES
Arch handle GN 424.1-10-1...
GN 424.1-10-192-CR
chromed
10
192 ±0.35
219
35
0.1300
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表