您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
M.1043-BM-SST - Tubular handles
Elesa+Ganter
手柄
M.1043
Powered by
CAD模型選擇
{elesa_ganter/u_handles/m_1043_combi/171_m1043_bm_sst.prj},{NB=Tubular handles M.1043 BM/20-700-SST},{PARTNUMBER=37609},{DESCRIPTION=M.1043 BM/20-700-SST},{DIM01=20},{DIM02=700},{DIM03=720},{DIM04=M8},{DIM05=58},{DIM06=45},{DIM07=18},{DIM08=10},{DIM09=15},{DIM10=662},{DIM11=47},{DIM12=13},{DIM13=4},{DIM14=28},{DIM15=900},{DIM16=1400},{WEIGHT=240},{L=720},{F=700.000},{H=58},{C=28},{L1=662},{L2=47},{L3=13.000},{H1=45},{H4=15.000},{D2=4.000},{D3=20},{D=8.000},{D1=13.5},{H2=18.000},{H3=10.0},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d3
[mm]
DIM02
f±1
[mm]
DIM03
L
[mm]
DIM04
d
ⁿ/ₐ
DIM05
h
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h3
[mm]
DIM09
h4
[mm]
DIM10
l1
[mm]
DIM11
l2
[mm]
DIM12
l3
[mm]
DIM13
d2
[mm]
DIM14
C
[mm]
DIM15
F2
[N]
WEIGHT
重量
[g]
Tubular handles M.1043 BM...
37604
M.1043 BM/20-200-SST
20
200
220
M8
58
45
18
10
15
162
47
13
4
28
1500
128
Tubular handles M.1043 BM...
37600
M.1043 BM/20-300-SST
20
300
320
M8
58
45
18
10
15
262
47
13
4
28
3000
142
Tubular handles M.1043 BM...
37602
M.1043 BM/20-350-SST
20
350
370
M8
58
45
18
10
15
312
47
13
4
28
2500
154
Tubular handles M.1043 BM...
37603
M.1043 BM/20-400-SST
20
400
420
M8
58
45
18
10
15
362
47
13
4
28
2000
166
Tubular handles M.1043 BM...
37605
M.1043 BM/20-500-SST
20
500
520
M8
58
45
18
10
15
462
47
13
4
28
1600
190
Tubular handles M.1043 BM...
37607
M.1043 BM/20-600-SST
20
600
620
M8
58
45
18
10
15
562
47
13
4
28
1100
215
Tubular handles M.1043 BM...
37609
M.1043 BM/20-700-SST
20
700
720
M8
58
45
18
10
15
662
47
13
4
28
900
240
Tubular handles M.1043 BM...
37610
M.1043 BM/30-200-SST
30
200
224
M10
78
60
25
17
15
154
57
18
4
38
3000
233
Tubular handles M.1043 BM...
37611
M.1043 BM/30-300-SST
30
300
324
M10
78
60
25
17
15
254
57
18
4
38
4200
258
Tubular handles M.1043 BM...
37612
M.1043 BM/30-350-SST
30
350
374
M10
78
60
25
17
15
304
57
18
4
38
4000
282
Tubular handles M.1043 BM...
37613
M.1043 BM/30-400-SST
30
400
424
M10
78
60
25
17
15
354
57
18
4
38
3800
302
Tubular handles M.1043 BM...
37615
M.1043 BM/30-500-SST
30
500
524
M10
78
60
25
17
15
454
57
18
4
38
3500
343
Tubular handles M.1043 BM...
37617
M.1043 BM/30-600-SST
30
600
624
M10
78
60
25
17
15
554
57
18
4
38
2800
385
Tubular handles M.1043 BM...
37619
M.1043 BM/30-700-SST
30
700
724
M10
78
60
25
17
15
654
57
18
4
38
2250
425
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
M.1043-SST - Tubular handles
Elesa
24.06.2024
M.1043-EP - Tubular handles
Elesa+Ganter
21.06.2024
M.1043-SST - Tubular handles
Elesa+Ganter
21.06.2024
EWP. - Guard wing handles
Elesa+Ganter
21.06.2024
XAH71_79 - 管形拉手 圆管斜拉型 内装型
怡合达3D电子图库
20.06.2024
M.1043-BM-AN - Tubular handles
Elesa
24.06.2024
M.1043-AN - Tubular handles
Elesa
24.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表