您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
383A - MALE TEE
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 380
Powered by
CAD模型選擇
{elysee/compression_fittings/metric_series_pn_16_380/male_tee.prj},{NB=333A003203(400)},{CODE=333A003203},{LOD=400},{S=32 X 1\" X 32},{L=185.0},{L1=63.0},{L2=20.5},{D1=62.5},{D2=33.5},{R=1},{H=52.25},{W=207.5},{MAT=Polypropylene},{PN=16},{PU=85},{RMM=33.249}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
ⁿ/ₐ
S
Size
ⁿ/ₐ
L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
R
[Inch]
H
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
PN
Pressure Nominal
ⁿ/ₐ
PU
Packaging Unit
[piece(s)]
333A001601
333A001601
16 X ½" X 16
117.5
45.0
16.5
39.0
17.5
1/2
36.75
55.5
Polypropylene
16
320
333A001602
333A001602
16 X ¾" X 16
117.5
45.0
19.0
39.0
17.5
3/4
39.25
57.5
Polypropylene
16
320
333A002001
333A002001
20 X ½" X 20
133.5
50.5
16.5
46.0
22.0
1/2
41.50
87.5
Polypropylene
16
180
333A002002
333A002002
20 X ¾" X 20
133.5
50.5
17.0
46.0
22.0
3/4
42.00
89.5
Polypropylene
16
180
333A002003
333A002003
20 X 1" X 20
133.5
49.5
20.0
46.0
22.0
1
45.00
94.5
Polypropylene
16
160
333A002501
333A002501
25 X ½" X 25
147.5
52.0
16.5
52.0
27.0
1/2
47.00
114.5
Polypropylene
16
150
333A002502
333A002502
25 X ¾" X 25
147.5
51.5
18.0
52.0
27.0
3/4
47.00
117.5
Polypropylene
16
150
333A002503
333A002503
25 X 1" X 25
147.5
51.5
20.0
52.0
27.0
1
48.00
120.5
Polypropylene
16
120
333A003201
333A003201
32 X ½" X 32
185.0
63.0
16.5
62.5
33.5
1/2
47.75
192.5
Polypropylene
16
100
333A003202
333A003202
32 X ¾" X 32
185.0
63.0
17.0
62.5
33.5
3/4
48.75
188.5
Polypropylene
16
100
333A003203
333A003203
32 X 1" X 32
185.0
63.0
20.5
62.5
33.5
1
52.25
207.5
Polypropylene
16
85
333A004003
333A004003
40 X 1" X 40
217.0
78.5
19.0
78.0
41.0
1
61.00
351.5
Polypropylene
16
50
333A004004
333A004004
40 X 1 ¼" X 40
217.0
78.5
21.5
78.0
41.0
1 1/4
63.50
346.5
Polypropylene
16
50
333A004005
333A004005
40 X 1 ½" X 40
217.0
78.5
21.5
78.0
41.0
1 1/2
63.50
346.0
Polypropylene
16
50
333A005005
333A005005
50 X 1 ½" X 50
241.5
83.0
21.5
91.0
51.0
1 1/2
65.50
491.5
Polypropylene
16
30
333A005006
333A005006
50 X 2" X 50
241.5
82.0
24.5
91.0
51.0
2
67.50
504.0
Polypropylene
16
35
333A006306
333A006306
63 X 2" X 63
315.0
117.5
24.0
108.5
65.0
2
81.00
812.5
Polypropylene
16
20
333A007506
333A007506
75 X 2" X 75
334.5
117.0
24.5
129.0
77.0
2
87.00
1210.0
Polypropylene
16
10
333A007507
333A007507
75 X 2 ½" X 75
336.0
117.0
28.0
129.0
77.0
2 1/2
91.00
1211.5
Polypropylene
16
10
333A007508
333A007508
75 X 3" X 75
336.0
152.0
36.5
129.0
77.0
3
95.00
1213.5
Polypropylene
16
10
333A009008
333A009008
90 X 3" X 90
423.0
152.0
36.5
150.0
91.5
3
127.25
2080.0
Polypropylene
16
6
333A011009
333A011009
110 X 4" X 110
572.0
182.0
38.5
176.0
111.5
4
130.75
3710.0
Polypropylene
16
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表