您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
X-RL/X-RS - (Verschraubungskörper)
Gates Tube Fittings
Rohrverschraubungen
Reduzieranschlüsse
RL / RS (Light / heavy series)
Powered by
CAD模型選擇
{emb/rohrverschraubungen/reduzieranschluss/rl_rs/x_rl_x_rs.prj},{NB=XRL158ZN},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=XRL158ZN},{BZ=X RL 15/8/K/ZN},{D1=15},{D2=8},{S2=27},{L1=23},{PN=L / PN 400},{INFO=Reduzieranschlüsse},{LK2=30.0},{I5=23.0},{GEW=0.0},{OBLF=Zink-Nickel},{WERK=Stahl},{NDM=14.000},{P=1.500},{I=7.000},{I2=10.000},{D22=11.600},{I3=14.000},{AD1=10.150},{AD2=6.000},{AD3=10.000},{A=1.200},{AA=0.000},{A1=0.300},{A2=0.500},{A3=0.500},{K1=24.000},{K2=45.000},{K3=30.000},{K4=0.000},{R=0.800},{XM1=XM8L},{H1=15.000},{S1=17.000},{SK=XRLS},{VERS=6},{BESTNR1=XRL158},{BESTNR2=XRL158ZN},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZ
Bezeichnung
ⁿ/ₐ
D1
Rohr
[mm]
D2
Rohr
[mm]
PN
Druck
ⁿ/ₐ
INFO
Infotext
ⁿ/ₐ
LK2
Länge
[mm]
I5
Länge
[mm]
OBLF
Oberfläche
ⁿ/ₐ
WERK
Werkstoff
ⁿ/ₐ
XRL106ZN
X RL 10/6/K/ZN
10
6
L / PN 500
Reduzieranschlüsse
30.0
23.0
Zink-Nickel
Stahl
XRL106V
X RL 10/6/K/1.4571
10
6
L / PN 250
Reduzieranschlüsse
30.0
23.0
blank
1.4571
XRL108ZN
X RL 10/8/K/ZN
10
8
L / PN 500
Reduzieranschlüsse
30.0
23.0
Zink-Nickel
Stahl
XRL108V
X RL 10/8/K/1.4571
10
8
L / PN 250
Reduzieranschlüsse
30.0
23.0
blank
1.4571
XRL1210ZN
X RL 12/10/K/ZN
12
10
L / PN 400
Reduzieranschlüsse
31.0
24.0
Zink-Nickel
Stahl
XRL1210V
X RL 12/10/K/1.4571
12
10
L / PN 250
Reduzieranschlüsse
31.0
24.0
blank
1.4571
XRL1215ZN
X RL 12/15/K/ZN
12
15
-
Reduzieranschlüsse
35.0
28.0
Zink-Nickel
Stahl
XRL126ZN
X RL 12/6/K/ZN
12
6
L / PN 400
Reduzieranschlüsse
30.0
23.0
Zink-Nickel
Stahl
XRL126V
X RL 12/6/K/1.4571
12
6
L / PN 250
Reduzieranschlüsse
30.0
23.0
blank
1.4571
XRL128ZN
X RL 12/8/K/ZN
12
8
L / PN 400
Reduzieranschlüsse
30.0
23.0
Zink-Nickel
Stahl
XRL128V
X RL 12/8/K/1.4571
12
8
L / PN 250
Reduzieranschlüsse
30.0
23.0
blank
1.4571
XRL1510ZN
X RL 15/10/K/ZN
15
10
L / PN 400
Reduzieranschlüsse
31.0
24.0
Zink-Nickel
Stahl
XRL1510V
X RL 15/10/K/1.4571
15
10
L / PN 250
Reduzieranschlüsse
31.0
24.0
blank
1.4571
XRL1512ZN
X RL 15/12/K/ZN
15
12
L / PN 400
Reduzieranschlüsse
31.0
24.0
Zink-Nickel
Stahl
XRL1512V
X RL 15/12/K/1.4571
15
12
L / PN 250
Reduzieranschlüsse
31.0
24.0
blank
1.4571
XRL156ZN
X RL 15/6/K/ZN
15
6
L / PN 400
Reduzieranschlüsse
30.0
23.0
Zink-Nickel
Stahl
XRL156V
X RL 15/6/K/1.4571
15
6
L / PN 250
Reduzieranschlüsse
30.0
23.0
blank
1.4571
XRL158ZN
X RL 15/8/K/ZN
15
8
L / PN 400
Reduzieranschlüsse
30.0
23.0
Zink-Nickel
Stahl
XRL158V
X RL 15/8/K/1.4571
15
8
L / PN 250
Reduzieranschlüsse
30.0
23.0
blank
1.4571
XRL1810ZN
X RL 18/10/K/ZN
18
10
L / PN 400
Reduzieranschlüsse
32.0
25.0
Zink-Nickel
Stahl
XRL1810V
X RL 18/10/K/1.4571
18
10
L / PN 160
Reduzieranschlüsse
32.0
25.0
blank
1.4571
XRL1812ZN
X RL 18/12/K/ZN
18
12
L / PN 400
Reduzieranschlüsse
32.0
25.0
Zink-Nickel
Stahl
XRL1812V
X RL 18/12/K/1.4571
18
12
L / PN 160
Reduzieranschlüsse
32.0
25.0
blank
1.4571
XRL1815ZN
X RL 18/15/K/ZN
18
15
L / PN 400
Reduzieranschlüsse
33.0
26.0
Zink-Nickel
Stahl
XRL1815V
X RL 18/15/K/1.4571
18
15
L / PN 160
Reduzieranschlüsse
33.0
26.0
blank
1.4571
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表