您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 43390ZNNI - Ecrou hexagonal autofreiné à anneau non métallique Nylstop type P10 - NFE 25409 ISO 7040 - Acier classe 10 Zn Nickel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Ecrous autofreinés
Non metal ring
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/ecrous_autofreines/anneau_non_metal/43390znni.prj},{NB=emile_maurin_43390ZNNI 10},{REF=43390ZNNI 10},{MAT=Acier zingué classe 6},{IDNR=},{NENN=M10},{D=10},{D1=8.376},{P=1.500},{DA=10.800},{M=12.6},{M1=8.500},{S=16},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 43390ZNNI 6
43390ZNNI 6
Acier zingué classe 6
6
8.0
10
Emile Maurin 43390ZNNI 8
43390ZNNI 8
Acier zingué classe 6
8
10.6
13
Emile Maurin 43390ZNNI 10
43390ZNNI 10
Acier zingué classe 6
10
12.6
16
Emile Maurin 43390ZNNI 12
43390ZNNI 12
Acier zingué classe 6
12
15.0
18
Emile Maurin 43390ZNNI 16
43390ZNNI 16
Acier zingué classe 6
16
20.1
24
Emile Maurin 43390ZNNI 18
43390ZNNI 18
Acier zingué classe 6
18
22.3
27
Emile Maurin 43390ZNNI 20
43390ZNNI 20
Acier zingué classe 6
20
23.5
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表