您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 43806 - Ecrou hexagonal autofreiné à anneau non métallique - DIN 985 - Acier zingué 200 HBS classe 8
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Ecrous autofreinés
Non metal ring
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/ecrous_autofreines/anneau_non_metal/43806.prj},{NB=emile_maurin_438068},{REF=438068},{MAT=Acier zingué 200 HBS classe 8},{D=8},{D1=6.647},{P=1.250},{DA=8.750},{M=8.0},{M1=5.500},{S=13.0},{IDNR=},{NENN=M8},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 438064
438064
Acier zingué 200 HBS clas...
4
5.0
7.0
Emile Maurin 438065
438065
Acier zingué 200 HBS clas...
5
5.0
8.0
Emile Maurin 438066
438066
Acier zingué 200 HBS clas...
6
6.0
10.0
Emile Maurin 438068
438068
Acier zingué 200 HBS clas...
8
8.0
13.0
Emile Maurin 4380610
4380610
Acier zingué 200 HBS clas...
10
10.0
17.0
Emile Maurin 4380612
4380612
Acier zingué 200 HBS clas...
12
12.0
19.0
Emile Maurin 4380614
4380614
Acier zingué 200 HBS clas...
14
14.0
22.0
Emile Maurin 4380616
4380616
Acier zingué 200 HBS clas...
16
16.0
24.0
Emile Maurin 4380620
4380620
Acier zingué 200 HBS clas...
20
20.0
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表