您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62610 - Ecrou haut Hh - UNI 5587 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a2/62610.prj},{NB=emile_maurin_6261012},{REF=6261012},{MAT=Acier inoxydable A2},{IDNR=},{NENN=M12},{D=12},{DX=12.0},{D1=10.106},{P=1.750},{M=12.0},{S=19.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Diamètre nominale de filetage
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 626102
626102
Acier inoxydable A2
2
1.6
4.0
Emile Maurin 626102,5
626102,5
Acier inoxydable A2
2.5
2.0
5.0
Emile Maurin 626103
626103
Acier inoxydable A2
3
2.4
5.5
Emile Maurin 626104
626104
Acier inoxydable A2
4
3.2
7.0
Emile Maurin 626105
626105
Acier inoxydable A2
5
5.1
8.0
Emile Maurin 626106
626106
Acier inoxydable A2
6
5.7
10.0
Emile Maurin 626108
626108
Acier inoxydable A2
8
7.5
13.0
Emile Maurin 6261010
6261010
Acier inoxydable A2
10
9.3
17.0
Emile Maurin 6261012
6261012
Acier inoxydable A2
12
12.0
19.0
Emile Maurin 6261014
6261014
Acier inoxydable A2
14
14.1
22.0
Emile Maurin 6261016
6261016
Acier inoxydable A2
16
16.4
24.0
Emile Maurin 6261018
6261018
Acier inoxydable A2
18
15.0
27.0
Emile Maurin 6261020
6261020
Acier inoxydable A2
20
20.3
30.0
Emile Maurin 6261022
6261022
Acier inoxydable A2
22
18.0
32.0
Emile Maurin 6261024
6261024
Acier inoxydable A2
24
23.9
36.0
Emile Maurin 6261027
6261027
Acier inoxydable A2
27
22.0
42.0
Emile Maurin 6261030
6261030
Acier inoxydable A2
30
28.6
46.0
Emile Maurin 6261033
6261033
Acier inoxydable A2
33
26.0
50.0
Emile Maurin 6261036
6261036
Acier inoxydable A2
36
34.7
55.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表