您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62508 - Rondelle plate découpée - DIN 125A - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a2/62508.prj},{NB=emile_maurin_6250816},{REF=6250816},{MAT=Inox A2},{D=16.0},{D1=17.0},{D2=30.0},{S=3.0},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside Diameter
[mm]
D2
Outer diameter
[mm]
S
Height
[mm]
Emile Maurin 625081,6
625081,6
Inox A2
1.6
1.7
4.0
0.3
Emile Maurin 625082
625082
Inox A2
2.0
2.2
5.0
0.3
Emile Maurin 625082,5
625082,5
Inox A2
2.5
2.7
6.5
0.5
Emile Maurin 625083
625083
Inox A2
3.0
3.2
7.0
0.5
Emile Maurin 625084
625084
Inox A2
4.0
4.3
9.0
0.8
Emile Maurin 625085
625085
Inox A2
5.0
5.3
10.0
1.0
Emile Maurin 625086
625086
Inox A2
6.0
6.4
12.0
1.6
Emile Maurin 625088
625088
Inox A2
8.0
8.4
16.0
1.6
Emile Maurin 6250810
6250810
Inox A2
10.0
10.5
20.0
2.0
Emile Maurin 6250812
6250812
Inox A2
12.0
13.0
24.0
2.5
Emile Maurin 6250814
6250814
Inox A2
14.0
15.0
28.0
2.5
Emile Maurin 6250816
6250816
Inox A2
16.0
17.0
30.0
3.0
Emile Maurin 6250818
6250818
Inox A2
18.0
19.0
34.0
3.0
Emile Maurin 6250820
6250820
Inox A2
20.0
21.0
37.0
3.0
Emile Maurin 6250822
6250822
Inox A2
22.0
23.0
39.0
3.0
Emile Maurin 6250824
6250824
Inox A2
24.0
25.0
44.0
4.0
Emile Maurin 6250827
6250827
Inox A2
27.0
28.0
50.0
4.0
Emile Maurin 6250830
6250830
Inox A2
30.0
31.0
56.0
4.0
Emile Maurin 6250833
6250833
Inox A2
33.0
34.0
60.0
5.0
Emile Maurin 6250836
6250836
Inox A2
36.0
37.0
66.0
5.0
Emile Maurin 6250839
6250839
Inox A2
39.0
40.0
72.0
6.0
Emile Maurin 6250842
6250842
Inox A2
42.0
43.0
78.0
7.0
Emile Maurin 6250845
6250845
Inox A2
45.0
46.0
85.0
7.0
Emile Maurin 6250848
6250848
Inox A2
48.0
50.0
92.0
8.0
Emile Maurin 6250852
6250852
Inox A2
52.0
54.0
98.0
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表