您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62517 - Rondelle élastique ondulée - DIN 137B - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a2/62517.prj},{NB=emile_maurin_625176},{REF=625176},{MAT=Inox A2},{D=6.0},{D1=6.4},{D2=12},{S=0.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 625172,5
625172,5
Inox A2
2.5
2.7
5
0.3
Emile Maurin 625173X6
625173X6
Inox A2
3.0
3.2
6
0.4
Emile Maurin 625173X8
625173X8
Inox A2
3.0
3.2
8
0.4
Emile Maurin 625174
625174
Inox A2
4.0
4.3
9
0.5
Emile Maurin 625175
625175
Inox A2
5.0
5.3
11
0.5
Emile Maurin 625176
625176
Inox A2
6.0
6.4
12
0.5
Emile Maurin 625178
625178
Inox A2
8.0
8.4
15
0.8
Emile Maurin 6251710
6251710
Inox A2
10.0
10.5
21
1.0
Emile Maurin 6251712
6251712
Inox A2
12.0
13.0
24
1.2
Emile Maurin 6251714
6251714
Inox A2
14.0
15.0
28
1.6
Emile Maurin 6251716
6251716
Inox A2
16.0
17.0
30
1.6
Emile Maurin 6251720
6251720
Inox A2
20.0
21.0
36
1.6
Emile Maurin 6251724
6251724
Inox A2
24.0
25.0
44
1.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表