您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62219 - Vis à tête cylindrique réduite 6 pans creux avec trou de guidage - DIN 912 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Hexagon socket head cap screw
inox_a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_6_pans/inox_a2/62219.prj},{NB=emile_maurin_622198X12},{REF=622198X12},{DXL=8x12},{MAT=Acier inoxydable A2},{IDNR=},{D=8},{L=12},{D3=6.466},{LG=7.000},{LS=3.200},{P=1.250},{S=6},{T=3.000},{DK=13.0},{K=5.0},{DA=9.200},{DW=12.030},{DH=4.000},{R=0.400},{V=0.800},{T1=6.500},{F=1.020},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
B
[mm]
Emile Maurin 622194X8
622194X8
4x8
Acier inoxydable A2
4
8
3
7.0
2.8
L
Emile Maurin 622194X10
622194X10
4x10
Acier inoxydable A2
4
10
3
7.0
2.8
L
Emile Maurin 622194X12
622194X12
4x12
Acier inoxydable A2
4
12
3
7.0
2.8
L
Emile Maurin 622194X16
622194X16
4x16
Acier inoxydable A2
4
16
3
7.0
2.8
14
Emile Maurin 622194X20
622194X20
4x20
Acier inoxydable A2
4
20
3
7.0
2.8
14
Emile Maurin 622194X25
622194X25
4x25
Acier inoxydable A2
4
25
3
7.0
2.8
14
Emile Maurin 622194X30
622194X30
4x30
Acier inoxydable A2
4
30
3
7.0
2.8
14
Emile Maurin 622194X35
622194X35
4x35
Acier inoxydable A2
4
35
3
7.0
2.8
14
Emile Maurin 622194X40
622194X40
4x40
Acier inoxydable A2
4
40
3
7.0
2.8
14
Emile Maurin 622195X8
622195X8
5x8
Acier inoxydable A2
5
8
4
8.5
3.5
L
Emile Maurin 622195X10
622195X10
5x10
Acier inoxydable A2
5
10
4
8.5
3.5
L
Emile Maurin 622195X12
622195X12
5x12
Acier inoxydable A2
5
12
4
8.5
3.5
L
Emile Maurin 622195X16
622195X16
5x16
Acier inoxydable A2
5
16
4
8.5
3.5
L
Emile Maurin 622195X20
622195X20
5x20
Acier inoxydable A2
5
20
4
8.5
3.5
16
Emile Maurin 622195X25
622195X25
5x25
Acier inoxydable A2
5
25
4
8.5
3.5
16
Emile Maurin 622195X30
622195X30
5x30
Acier inoxydable A2
5
30
4
8.5
3.5
16
Emile Maurin 622195X35
622195X35
5x35
Acier inoxydable A2
5
35
4
8.5
3.5
16
Emile Maurin 622195X40
622195X40
5x40
Acier inoxydable A2
5
40
4
8.5
3.5
16
Emile Maurin 622195X50
622195X50
5x50
Acier inoxydable A2
5
50
4
8.5
3.5
16
Emile Maurin 622195X60
622195X60
5x60
Acier inoxydable A2
5
60
4
8.5
3.5
16
Emile Maurin 622196X8
622196X8
6x8
Acier inoxydable A2
6
8
5
10.0
4.0
L
Emile Maurin 622196X10
622196X10
6x10
Acier inoxydable A2
6
10
5
10.0
4.0
L
Emile Maurin 622196X12
622196X12
6x12
Acier inoxydable A2
6
12
5
10.0
4.0
L
Emile Maurin 622196X16
622196X16
6x16
Acier inoxydable A2
6
16
5
10.0
4.0
L
Emile Maurin 622196X20
622196X20
6x20
Acier inoxydable A2
6
20
5
10.0
4.0
18
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62220 - Hexagon socket low head cap screw - DIN 7984 - Stainless ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62503 - Plain washer narrow type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACH550-BDR 208V/230V - E-Clipse Bypass with Non-Fused Disconnect Switch
ABB
15.07.2022
Reference 64701 - Split pin - ISO 1234 DIN 94 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62301 - Slotted raised countersunk head wood screw - DIN 95 - Sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62654 - Cylindrical coupling nut - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 8813569 - Visseuse électrique Makita® pour boulon HRC
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64411 - Raised countersunk head tapping screw form C cross recess...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62430 - Pan head self drilling screw cross recess Pozidrive - DIN...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62804 - Pan head security screw "Snake Eyes" recess - Stainless s...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62402 - Pan head tapping screw form C soltted and square recess -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62401 - Slotted Pan head tapping screw form C DIN 7971 - Stainles...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 88135 - Visseuse électrique pour boulons HRC
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
27.07.2023
Reference 62405 - Pan head tapping screw form C cross recess pozidrive DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表