您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64203 - Vis à métaux tête fraisée 6 pans creux - DIN 7991 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Hexagon socket head cap screw
inox_a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_6_pans/inox_a4/64203.prj},{NB=emile_maurin_642038X70},{REF=642038X70},{DXL=8x70},{MAT=Acier inoxydable A4},{D=8},{C=0.400},{L=70},{B=22},{S=5.0},{E=5.800},{DK=16},{K=4.4},{R=0.500},{T=3.500},{W=0.100},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
C
[mm]
L
[mm]
B
[mm]
S
[mm]
E
[mm]
DK
[mm]
K
[mm]
Emile Maurin 642033X6
642033X6
3x6
Acier inoxydable A4
3
0.200
6
12
2.0
2.300
6
1.7
Emile Maurin 642033X8
642033X8
3x8
Acier inoxydable A4
3
0.200
8
12
2.0
2.300
6
1.7
Emile Maurin 642033X10
642033X10
3x10
Acier inoxydable A4
3
0.200
10
12
2.0
2.300
6
1.7
Emile Maurin 642033X12
642033X12
3x12
Acier inoxydable A4
3
0.200
12
12
2.0
2.300
6
1.7
Emile Maurin 642033X14
642033X14
3x14
Acier inoxydable A4
3
0.200
14
12
2.0
2.300
6
1.7
Emile Maurin 642033X16
642033X16
3x16
Acier inoxydable A4
3
0.200
16
12
2.0
2.300
6
1.7
Emile Maurin 642033X20
642033X20
3x20
Acier inoxydable A4
3
0.200
20
12
2.0
2.300
6
1.7
Emile Maurin 642033X25
642033X25
3x25
Acier inoxydable A4
3
0.200
25
12
2.0
2.300
6
1.7
Emile Maurin 642033X30
642033X30
3x30
Acier inoxydable A4
3
0.200
30
12
2.0
2.300
6
1.7
Emile Maurin 642033X35
642033X35
3x35
Acier inoxydable A4
3
0.200
35
12
2.0
2.300
6
1.7
Emile Maurin 642033X40
642033X40
3x40
Acier inoxydable A4
3
0.200
40
12
2.0
2.300
6
1.7
Emile Maurin 642034X6
642034X6
4x6
Acier inoxydable A4
4
0.300
6
14
2.5
2.900
8
2.3
Emile Maurin 642034X8
642034X8
4x8
Acier inoxydable A4
4
0.300
8
14
2.5
2.900
8
2.3
Emile Maurin 642034X10
642034X10
4x10
Acier inoxydable A4
4
0.300
10
14
2.5
2.900
8
2.3
Emile Maurin 642034X12
642034X12
4x12
Acier inoxydable A4
4
0.300
12
14
2.5
2.900
8
2.3
Emile Maurin 642034X14
642034X14
4x14
Acier inoxydable A4
4
0.300
14
14
2.5
2.900
8
2.3
Emile Maurin 642034X16
642034X16
4x16
Acier inoxydable A4
4
0.300
16
14
2.5
2.900
8
2.3
Emile Maurin 642034X20
642034X20
4x20
Acier inoxydable A4
4
0.300
20
14
2.5
2.900
8
2.3
Emile Maurin 642034X25
642034X25
4x25
Acier inoxydable A4
4
0.300
25
14
2.5
2.900
8
2.3
Emile Maurin 642034X30
642034X30
4x30
Acier inoxydable A4
4
0.300
30
14
2.5
2.900
8
2.3
Emile Maurin 642034X35
642034X35
4x35
Acier inoxydable A4
4
0.300
35
14
2.5
2.900
8
2.3
Emile Maurin 642034X40
642034X40
4x40
Acier inoxydable A4
4
0.300
40
14
2.5
2.900
8
2.3
Emile Maurin 642034X50
642034X50
4x50
Acier inoxydable A4
4
0.300
50
14
2.5
2.900
8
2.3
Emile Maurin 642035X8
642035X8
5x8
Acier inoxydable A4
5
0.300
8
16
3.0
3.500
10
2.8
Emile Maurin 642035X10
642035X10
5x10
Acier inoxydable A4
5
0.300
10
16
3.0
3.500
10
2.8
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 - Stai...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64501 - Plain washer normal type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64503 - Plain washer narrow type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64505 - Plain washer large type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 65201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62215 - Countersunk raised head machine screw cross recess Philli...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64202 - Hexagon socket button head cap screw - ISO 7380 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64208 - Slotted countersunk head machine screw - DIN 963 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64601 - Hexagon nut DIN 934 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62210 - Slotted cheese head machine screw - DIN 84 - Stainless st...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表