您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 64301 - Vis à bois tête fraisée bombée fendue - DIN 95 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à bois
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_bois/a4/64301.prj},{NB=emile_maurin_643014X35},{REF=643014X35},{MAT=Inox A4},{D=4.0},{D3=2.800},{P=1.800},{L=35},{DK=7.500},{DS=4.000},{K=2.20},{RF=8.000},{N=1.000},{T=1.900},{F=1.000},{REFX=64301},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Emile Maurin 643012,5X12
643012,5X12
Inox A4
2.5x12
2.5
12
1.50
Emile Maurin 643012,5X16
643012,5X16
Inox A4
2.5x16
2.5
16
1.50
Emile Maurin 643012,5X20
643012,5X20
Inox A4
2.5x20
2.5
20
1.50
Emile Maurin 643012,5X25
643012,5X25
Inox A4
2.5x25
2.5
25
1.50
Emile Maurin 643013X12
643013X12
Inox A4
3x12
3.0
12
1.65
Emile Maurin 643013X16
643013X16
Inox A4
3x16
3.0
16
1.65
Emile Maurin 643013X20
643013X20
Inox A4
3x20
3.0
20
1.65
Emile Maurin 643013X25
643013X25
Inox A4
3x25
3.0
25
1.65
Emile Maurin 643013X30
643013X30
Inox A4
3x30
3.0
30
1.65
Emile Maurin 643013X35
643013X35
Inox A4
3x35
3.0
35
1.65
Emile Maurin 643013X40
643013X40
Inox A4
3x40
3.0
40
1.65
Emile Maurin 643013,5X12
643013,5X12
Inox A4
3.5x12
3.5
12
1.93
Emile Maurin 643013,5X16
643013,5X16
Inox A4
3.5x16
3.5
16
1.93
Emile Maurin 643013,5X20
643013,5X20
Inox A4
3.5x20
3.5
20
1.93
Emile Maurin 643013,5X25
643013,5X25
Inox A4
3.5x25
3.5
25
1.93
Emile Maurin 643013,5X30
643013,5X30
Inox A4
3.5x30
3.5
30
1.93
Emile Maurin 643013,5X35
643013,5X35
Inox A4
3.5x35
3.5
35
1.93
Emile Maurin 643013,5X40
643013,5X40
Inox A4
3.5x40
3.5
40
1.93
Emile Maurin 643014X16
643014X16
Inox A4
4x16
4.0
16
2.20
Emile Maurin 643014X20
643014X20
Inox A4
4x20
4.0
20
2.20
Emile Maurin 643014X25
643014X25
Inox A4
4x25
4.0
25
2.20
Emile Maurin 643014X30
643014X30
Inox A4
4x30
4.0
30
2.20
Emile Maurin 643014X35
643014X35
Inox A4
4x35
4.0
35
2.20
Emile Maurin 643014X40
643014X40
Inox A4
4x40
4.0
40
2.20
Emile Maurin 643014X50
643014X50
Inox A4
4x50
4.0
50
2.20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表