您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 64305 - Vis pour aggloméré tête fraisée Pozidrive - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à bois
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_bois/a4/64305.prj},{NB=emile_maurin_643054,5X35},{REF=643054,5X35},{MAT=Inox A4},{D=4.5},{L=35},{D3=3.100},{K=2.55},{DK=9},{B=0.000},{MZ=4.700},{REFX=64305},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
[mm]
L
[mm]
K
[mm]
DK
[mm]
Emile Maurin 643053X10
643053X10
Inox A4
3x10
3.0
10
1.80
6
Emile Maurin 643053X12
643053X12
Inox A4
3x12
3.0
12
1.80
6
Emile Maurin 643053X16
643053X16
Inox A4
3x16
3.0
16
1.80
6
Emile Maurin 643053X20
643053X20
Inox A4
3x20
3.0
20
1.80
6
Emile Maurin 643053X25
643053X25
Inox A4
3x25
3.0
25
1.80
6
Emile Maurin 643053X30
643053X30
Inox A4
3x30
3.0
30
1.80
6
Emile Maurin 643053X35
643053X35
Inox A4
3x35
3.0
35
1.80
6
Emile Maurin 643053X40
643053X40
Inox A4
3x40
3.0
40
1.80
6
Emile Maurin 643053,5X16
643053,5X16
Inox A4
3.5x16
3.5
16
2.00
7
Emile Maurin 643053,5X20
643053,5X20
Inox A4
3.5x20
3.5
20
2.00
7
Emile Maurin 643053,5X25
643053,5X25
Inox A4
3.5x25
3.5
25
2.00
7
Emile Maurin 643053,5X30
643053,5X30
Inox A4
3.5x30
3.5
30
2.00
7
Emile Maurin 643053,5X35
643053,5X35
Inox A4
3.5x35
3.5
35
2.00
7
Emile Maurin 643053,5X40
643053,5X40
Inox A4
3.5x40
3.5
40
2.00
7
Emile Maurin 643054X12
643054X12
Inox A4
4x12
4.0
12
2.35
8
Emile Maurin 643054X16
643054X16
Inox A4
4x16
4.0
16
2.35
8
Emile Maurin 643054X20
643054X20
Inox A4
4x20
4.0
20
2.35
8
Emile Maurin 643054X25
643054X25
Inox A4
4x25
4.0
25
2.35
8
Emile Maurin 643054X30
643054X30
Inox A4
4x30
4.0
30
2.35
8
Emile Maurin 643054X35
643054X35
Inox A4
4x35
4.0
35
2.35
8
Emile Maurin 643054X40
643054X40
Inox A4
4x40
4.0
40
2.35
8
Emile Maurin 643054X45
643054X45
Inox A4
4x45
4.0
45
2.35
8
Emile Maurin 643054X50
643054X50
Inox A4
4x50
4.0
50
2.35
8
Emile Maurin 643054X60
643054X60
Inox A4
4x60
4.0
60
2.35
8
Emile Maurin 643054X70
643054X70
Inox A4
4x70
4.0
70
2.35
8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表