您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62214 - Vis à métaux tête fraisée Pozidrive - DIN 965 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62214.prj},{NB=emile_maurin_622144X45},{REF=622144X45},{DXL=4x45},{MAT=Inox A2},{IDNR=},{NENN=M4x45},{D=4.0},{D3=3.141},{P=0.700},{L=45},{DF=3.545},{A=1.400},{DK=8.400},{K=2.70},{R=1.000},{M=5.200},{LG=4.100},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
Emile Maurin 622142X4
622142X4
2x4
Inox A2
2.0
4
3.800
1.20
Emile Maurin 622142X5
622142X5
2x5
Inox A2
2.0
5
3.800
1.20
Emile Maurin 622142X6
622142X6
2x6
Inox A2
2.0
6
3.800
1.20
Emile Maurin 622142X8
622142X8
2x8
Inox A2
2.0
8
3.800
1.20
Emile Maurin 622142X10
622142X10
2x10
Inox A2
2.0
10
3.800
1.20
Emile Maurin 622142X12
622142X12
2x12
Inox A2
2.0
12
3.800
1.20
Emile Maurin 622142X16
622142X16
2x16
Inox A2
2.0
16
3.800
1.20
Emile Maurin 622142X20
622142X20
2x20
Inox A2
2.0
20
3.800
1.20
Emile Maurin 622142,5X4
622142,5X4
2.5x4
Inox A2
2.5
4
4.700
1.50
Emile Maurin 622142,5X5
622142,5X5
2.5x5
Inox A2
2.5
5
4.700
1.50
Emile Maurin 622142,5X6
622142,5X6
2.5x6
Inox A2
2.5
6
4.700
1.50
Emile Maurin 622142,5X8
622142,5X8
2.5x8
Inox A2
2.5
8
4.700
1.50
Emile Maurin 622142,5X10
622142,5X10
2.5x10
Inox A2
2.5
10
4.700
1.50
Emile Maurin 622142,5X12
622142,5X12
2.5x12
Inox A2
2.5
12
4.700
1.50
Emile Maurin 622142,5X16
622142,5X16
2.5x16
Inox A2
2.5
16
4.700
1.50
Emile Maurin 622142,5X20
622142,5X20
2.5x20
Inox A2
2.5
20
4.700
1.50
Emile Maurin 622143X4
622143X4
3x4
Inox A2
3.0
4
5.500
1.65
Emile Maurin 622143X5
622143X5
3x5
Inox A2
3.0
5
5.500
1.65
Emile Maurin 622143X6
622143X6
3x6
Inox A2
3.0
6
5.500
1.65
Emile Maurin 622143X8
622143X8
3x8
Inox A2
3.0
8
5.500
1.65
Emile Maurin 622143X10
622143X10
3x10
Inox A2
3.0
10
5.500
1.65
Emile Maurin 622143X12
622143X12
3x12
Inox A2
3.0
12
5.500
1.65
Emile Maurin 622143X16
622143X16
3x16
Inox A2
3.0
16
5.500
1.65
Emile Maurin 622143X20
622143X20
3x20
Inox A2
3.0
20
5.500
1.65
Emile Maurin 622143X25
622143X25
3x25
Inox A2
3.0
25
5.500
1.65
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表