您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modéle 62431 - Vis autoperceuse tête cylindrique carrée - DIN 7504 M - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62431.prj},{NB=emile_maurin_624314,2X16},{REF=624314,2X16},{DXL=4.2x16},{MAT=Inox A2},{L=16.0},{KR=1},{D=4.2},{DK=8.2},{D3=3.100},{P=1.400},{DK1=8.000},{LG=7.300},{DP=3.600},{A=1.400},{K=3.05},{K1=3.1},{R=0.200},{RF=6.500},{MH=4.400},{MZ=4.400},{TH=2.400},{TZ=2.400},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
L
Length
[mm]
D
Screw nominal diameter
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
Emile Maurin 624313,5X9,5
624313,5X9,5
3.5x9.5
Inox A2
9.5
3.5
6.9
2.60
Emile Maurin 624313,5X13
624313,5X13
3.5x13
Inox A2
13.0
3.5
6.9
2.60
Emile Maurin 624313,5X16
624313,5X16
3.5x16
Inox A2
16.0
3.5
6.9
2.60
Emile Maurin 624313,5X19
624313,5X19
3.5x19
Inox A2
19.0
3.5
6.9
2.60
Emile Maurin 624313,9X13
624313,9X13
3.9x13
Inox A2
13.0
3.9
7.5
2.80
Emile Maurin 624313,9X16
624313,9X16
3.9x16
Inox A2
16.0
3.9
7.5
2.80
Emile Maurin 624313,9X19
624313,9X19
3.9x19
Inox A2
19.0
3.9
7.5
2.80
Emile Maurin 624313,9X25
624313,9X25
3.9x25
Inox A2
25.0
3.9
7.5
2.80
Emile Maurin 624313,9X32
624313,9X32
3.9x32
Inox A2
32.0
3.9
7.5
2.80
Emile Maurin 624314,2X13
624314,2X13
4.2x13
Inox A2
13.0
4.2
8.2
3.05
Emile Maurin 624314,2X16
624314,2X16
4.2x16
Inox A2
16.0
4.2
8.2
3.05
Emile Maurin 624314,2X19
624314,2X19
4.2x19
Inox A2
19.0
4.2
8.2
3.05
Emile Maurin 624314,2X25
624314,2X25
4.2x25
Inox A2
25.0
4.2
8.2
3.05
Emile Maurin 624314,2X32
624314,2X32
4.2x32
Inox A2
32.0
4.2
8.2
3.05
Emile Maurin 624314,2X38
624314,2X38
4.2x38
Inox A2
38.0
4.2
8.2
3.05
Emile Maurin 624314,8X16
624314,8X16
4.8x16
Inox A2
16.0
4.8
9.5
3.55
Emile Maurin 624314,8X19
624314,8X19
4.8x19
Inox A2
19.0
4.8
9.5
3.55
Emile Maurin 624314,8X25
624314,8X25
4.8x25
Inox A2
25.0
4.8
9.5
3.55
Emile Maurin 624314,8X32
624314,8X32
4.8x32
Inox A2
32.0
4.8
9.5
3.55
Emile Maurin 624314,8X38
624314,8X38
4.8x38
Inox A2
38.0
4.8
9.5
3.55
Emile Maurin 624314,8X50
624314,8X50
4.8x50
Inox A2
50.0
4.8
9.5
3.55
Emile Maurin 624314,8X60
624314,8X60
4.8x60
Inox A2
60.0
4.8
9.5
3.55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62443 - Pan head self drilling screw square recess - DIN 7504 M -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
400Vac Ratings - Wall Mounted Drives - 380, 400 or 415 V
ABB
15.07.2022
240Vac 60Hz Ratings - U4 IP00 - 208, 220, 230 or 240 V 60Hz
ABB
15.07.2022
Reference 62231 - Pan head machine screw six lobe recess - DIN 7985 - Stain...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62213 - Mushroom head square neck screw - DIN 603 - Stainless ste...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62306 - Pan head chipboard screw cross recess Pozidrive - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62432 - Countersunk head self drilling screw cross recess Pozidri...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62217 - Pan head machine screw cross recess phillips - DIN 7985 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62211 - Slotted Pan head machine screw - DIN 85 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62404 - Slotted countersunk Raised head tapping screw form C DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
CP-S - Power Supplies
ABB Low Voltage & Systems
26.03.2024
Ultra Low Harmonic Drives - 240Vac Ratings - 208, 220, 230 or 240 V
ABB
07.07.2023
400Vac Ratings - Free Standing Drives w/ Enclosure Extension - 380, 400 or ...
ABB
15.07.2022
Regenerative Drives - 480Vac, Wall Mounted - 380, 400, 415, 460, 480, or 50...
ABB
07.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表